AM64x MCU+ SDK  08.01.00
Sciclient_BoardCfgPrms_t Struct Reference

Detailed Description

Parameters for Sciclient_boardCfg Pointer to this is passed to Sciclient_boardCfg.

Data Fields

uint32_t boardConfigLow
 
uint32_t boardConfigHigh
 
uint16_t boardConfigSize
 
uint8_t devGrp
 

Field Documentation

◆ boardConfigLow

uint32_t Sciclient_BoardCfgPrms_t::boardConfigLow

Low 32-bits of physical pointer to #tisci_boardConfig / #tisci_boardcfg_pm / #local_rm_boardcfg / #tisci_boardcfg_sec . struct.

◆ boardConfigHigh

uint32_t Sciclient_BoardCfgPrms_t::boardConfigHigh

High 32-bits of physical pointer to #tisci_boardConfig / #tisci_boardcfg_pm / #local_rm_boardcfg / #tisci_boardcfg_sec . struct.

◆ boardConfigSize

uint16_t Sciclient_BoardCfgPrms_t::boardConfigSize

(uint16_t) sizeof(<board configuration structure>)

◆ devGrp

uint8_t Sciclient_BoardCfgPrms_t::devGrp

SoC defined SYSFW devgrp. Example: DEVGRP_ALL