Parameters passed during Crypto_shaOpen()
Data Fields | |
uint32_t | authMode |
uint32_t | type |
uint8_t | key [CRYPTO_HMAC_SHA_SW_MAX_KEYLEN_BYTES] |
uint32_t | keySizeInBits |
uint32_t Crypto_ShaParams::authMode |
Authentication mode. Refer Crypto_ShaAuthMode
uint32_t Crypto_ShaParams::type |
Type to which to assign the context. Refer Crypto_Type
uint8_t Crypto_ShaParams::key[CRYPTO_HMAC_SHA_SW_MAX_KEYLEN_BYTES] |
uint32_t Crypto_ShaParams::keySizeInBits |
Key for Hmac sha alogorithm. refer Crypto_Key