AM64x MCU+ SDK  08.01.00

Detailed Description

Output args for CPSW_ALE_IOCTL_LOOKUP_MCAST command.

Data Fields

uint32_t vlanMemberList
 
uint32_t unregMcastFloodMask
 
uint32_t regMcastFloodMask
 
uint32_t forceUntaggedEgressMask
 
uint32_t noLearnMask
 
bool vidIngressCheck
 
bool limitIPNxtHdr
 
bool disallowIPFrag
 
uint32_t aleEntryIdx
 

Field Documentation

◆ vlanMemberList

uint32_t CpswAle_GetVlanEntryOutArgs::vlanMemberList

Port member mask for the VLAN entry being queried

◆ unregMcastFloodMask

uint32_t CpswAle_GetVlanEntryOutArgs::unregMcastFloodMask

Unregistered multicast flood mask for queried VLAN

◆ regMcastFloodMask

uint32_t CpswAle_GetVlanEntryOutArgs::regMcastFloodMask

Registered multicast flood mask for queried VLAN

◆ forceUntaggedEgressMask

uint32_t CpswAle_GetVlanEntryOutArgs::forceUntaggedEgressMask

Force untagged egress port mask for queried VLAN

◆ noLearnMask

uint32_t CpswAle_GetVlanEntryOutArgs::noLearnMask

VLAN No Learn Mask for queried VLAN

◆ vidIngressCheck

bool CpswAle_GetVlanEntryOutArgs::vidIngressCheck

VLAN Ingress Check enabled/disabled for queried VLAN

◆ limitIPNxtHdr

bool CpswAle_GetVlanEntryOutArgs::limitIPNxtHdr

Limit IP NXT hdr field enabled/disabled for queried VLAN

◆ disallowIPFrag

bool CpswAle_GetVlanEntryOutArgs::disallowIPFrag

VLAN No IPv4 Fragmented frames control enabled/disabled for queried VLAN

◆ aleEntryIdx

uint32_t CpswAle_GetVlanEntryOutArgs::aleEntryIdx

Entry index for queried VLAN