IO-Link Master  1.04.06
IOLM_SMI_SPDInOut Struct Reference

#include <IOLM_SMI_Types.h>

Data Fields

INT16U u16ArgBlockID
 Big endian.
 
INT8U u8PQI
 Process Data qualifier.
 
INT8U u8OE
 Output enable.
 
INT8U au8Data [2 *(32+1)]
 input len + data + output len + data
 

Detailed Description

This structure is used for Process Data input and output read back.

The ArgBlockID(IOLM_SMI_EArgBlockID) for this struct is IOLM_SMI_eArgBlockID_PDInOut = 0x1003.