EtherCAT Slave  1.04.05
EC_SLV_APP_Sapplication Struct Reference

#include <ecSlvCiA402.h>

Data Fields

uint32_t selectedPruInstance
 
void * mainThreadHandle
 
void * loopThreadHandle
 
void * gpioHandle
 
void * remoteHandle
 
void * ioexpLedHandle
 
int32_t msec
 
int32_t trigger
 
uint8_t state
 
uint8_t rsvd [3]
 
clock_t prev
 
clock_t diff
 
EC_API_SLV_SCoE_Object_tptRecObjOut
 
EC_API_SLV_SCoE_Object_tpt2002RecObj
 
EC_API_SLV_SCoE_Object_tpt2007RecObj
 
EC_API_SLV_SCoE_Object_tpt200FRecObj
 
EC_API_SLV_SPdo_tptRxPdo1600
 
EC_API_SLV_SPdo_tptRxPdo1601
 
EC_API_SLV_SPdo_tptTxPdo1A00
 
EC_API_SLV_SPdo_tptTxPdo1A01
 
EC_API_SLV_SHandle_tptEcSlvApi
 
uint8_t pdBuffer [128]
 
EC_API_SLV_SPdo_tptRxPdo1602
 
EC_API_SLV_SPdo_tptTxPdo1A02
 
uint16_t pdoOutLen
 
uint16_t pdoInLen
 
uint8_t * pdRxBuffer
 
uint8_t * pdTxBuffer
 
uint16_t realPdoOutLen
 
uint16_t realPdoInLen
 
EC_SLV_APP_sCIA_axisData_t CiA402_axisData [AXES_NUMBER]
 

Detailed Description