EtherCAT FWHAL(Firmware and Hardware Abstraction Layer) APIs implement the key interface between EtherCAT Slave Controller Emulation firmware and EtherCAT stack.
Files | |
file | tiescbsp.h |
Data Structures | |
struct | bsp_params |
Struct for FWHAL initialization Parameters. More... | |
struct | t_sm_processdata |
Struct for host to PRU-ICSS command interface. More... | |
struct | t_host_interface |
Struct for host to PRU-ICSS command interface Starts at PRU0 DMEM. More... | |
struct | t_register_properties |
Struct for register permission array. More... | |
struct | t_sm_properties |
struct | t_mdio_params |
Struct for MDIO initialization parameters. More... | |
Typedefs | |
typedef int32_t(* | bsp_eeprom_read_t) (uint8_t *buf, uint32_t len) |
typedef int32_t(* | bsp_eeprom_write_t) (uint8_t *buf, uint32_t len) |
typedef void(* | bsp_init_spinlock_t) (void) |
typedef uint32_t(* | bsp_hwspinlock_lock_t) (int num) |
typedef void(* | bsp_hwspinlock_unlock_t) (int num) |
typedef void(* | bsp_ethphy_init_t) (PRUICSS_Handle pruIcssHandle, uint8_t phy0addr, uint8_t phy1addr, uint8_t enhancedlink_enable) |
typedef int8_t(* | bsp_get_phy_address_t) (uint8_t instance, uint8_t portNumber) |
typedef void(* | bsp_ethercat_stack_isr_function) (void) |
Macros | |
#define | ENABLE_MULTIPLE_SM_ACCESS_IN_SINGLE_DATAGRAM 0 |
#define | MAX_SYNC_MAN 8 |
#define | SIZEOF_SM_REGISTER 8 |
#define | TIESC_EEPROM_SIZE 0x800 |
#define | MAILBOX_WRITE 0 |
#define | MAILBOX_READ 1 |
#define | PROCESS_DATA_OUT 2 |
#define | PROCESS_DATA_IN 3 |
#define | MBX_WRITE_EVENT ((uint16_t) 0x0100) |
#define | MBX_READ_EVENT ((uint16_t) 0x0200) |
#define | ESC_ADDR_REV_TYPE 0x000 |
#define | ESC_ADDR_BUILD 0x002 |
#define | ESC_ADDR_CONFIG_STATION_ALIAS 0x012 |
#define | ESC_ADDR_DLSTATUS 0x110 |
#define | ESC_ADDR_ALCONTROL 0x120 |
#define | ESC_ADDR_ALSTATUS 0x130 |
#define | ESC_ADDR_PDI_CONTROL 0x140 |
#define | ESC_PDI_CONTROL_ELD_ALL_PORTS_MASK (1 << 1) |
#define | ESC_ADDR_PDI_CONFIG 0x150 |
#define | ESC_ADDR_AL_EVENT_MASK 0x204 |
#define | ESC_ADDR_AL_EVENT_REQ 0x220 |
#define | ESC_ADDR_SM_WD_STATUS 0x440 |
#define | ESC_ADDR_EEPROM_CTRL 0x502 |
#define | ESC_ADDR_MI_ECAT_ACCESS 0x516 |
#define | ESC_ADDR_MI_PDI_ACCESS 0x517 |
#define | ESC_EEPROM_CMD_MASK 0x0700 |
#define | ESC_EEPROM_CMD_READ_MASK 0x0100 |
#define | ESC_EEPROM_CMD_WRITE_MASK 0x0200 |
#define | ESC_EEPROM_CMD_RELOAD_MASK 0x0400 |
#define | ESC_EEPROM_ERROR_MASK 0x7800 |
#define | ESC_EEPROM_ERROR_CRC 0x0800 |
#define | ESC_EEPROM_ERROR_CMD_ACK 0x2000 |
#define | ESC_EEPROM_BUSY_MASK 0x8000 |
#define | ESC_ADDR_SYNCMAN 0x800 |
#define | ESC_ADDR_SM1_STATUS 0x80D |
#define | SM_STATUS_MBX_FULL 0x08 |
#define | ESC_ADDR_SM0_STATUS 0x805 |
#define | ESC_ADDR_SM0_ACTIVATE 0x806 |
#define | ESC_ADDR_SM1_ACTIVATE 0x806+8 |
#define | ESC_ADDR_SM2_ACTIVATE 0x806+8*2 |
#define | ESC_ADDR_SM3_ACTIVATE 0x806+8*3 |
#define | ESC_ADDR_SM4_ACTIVATE 0x806+8*4 |
#define | ESC_ADDR_SM5_ACTIVATE 0x806+8*5 |
#define | ESC_ADDR_SM6_ACTIVATE 0x806+8*6 |
#define | ESC_ADDR_SM7_ACTIVATE 0x806+8*7 |
#define | ESC_ADDR_SM0_PDI_CONTROL 0x807 |
#define | ESC_ADDR_SM1_PDI_CONTROL 0x807+8 |
#define | ESC_ADDR_SM2_PDI_CONTROL 0x807+8*2 |
#define | ESC_ADDR_SM3_PDI_CONTROL 0x807+8*3 |
#define | ESC_ADDR_SM4_PDI_CONTROL 0x807+8*4 |
#define | ESC_ADDR_SM5_PDI_CONTROL 0x807+8*5 |
#define | ESC_ADDR_SM6_PDI_CONTROL 0x807+8*6 |
#define | ESC_ADDR_SM7_PDI_CONTROL 0x807+8*7 |
#define | SM_PDI_CONTROL_SM_DISABLE 1 |
#define | ESC_ADDR_SYSTIME 0x910 |
#define | ESC_ADDR_SYSTIME_HIGH 0x914 |
#define | ESC_ADDR_SYSTIME_OFFSET 0x920 |
#define | ESC_ADDR_SYSTIME_DELAY 0x928 |
#define | ESC_ADDR_SPEEDCOUNTER_START 0x930 |
#define | ESC_ADDR_TIMEDIFF_FILTDEPTH 0x934 |
#define | ESC_ADDR_SPEEDDIFF_FILTDEPTH 0x935 |
#define | ESC_ADDR_SYNC_PULSE_LENGTH 0x982 |
#define | ESC_ADDR_SYNC_STATUS 0x98E |
#define | ESC_ADDR_LATCH0_CONTROL 0x9A8 |
#define | ESC_ADDR_LATCH1_CONTROL 0x9A9 |
#define | ESC_ADDR_LATCH0_POS_EDGE 0x9B0 |
#define | ESC_ADDR_LATCH0_NEG_EDGE 0x9B8 |
#define | ESC_ADDR_LATCH1_POS_EDGE 0x9C0 |
#define | ESC_ADDR_LATCH1_NEG_EDGE 0x9C8 |
#define | ESC_ADDR_TI_PORT0_ACTIVITY 0xE00 |
#define | ESC_ADDR_TI_PORT1_ACTIVITY 0xE04 |
#define | ESC_ADDR_TI_PORT0_PHYADDR 0xE08 |
#define | ESC_ADDR_TI_PORT1_PHYADDR 0xE09 |
#define | ESC_ADDR_TI_PDI_ISR_PINSEL 0xE0A |
#define | ESC_ADDR_TI_PHY_LINK_POLARITY 0XE0C |
#define | ESC_ADDR_TI_PORT0_TX_START_DELAY 0xE10 |
#define | ESC_ADDR_TI_PORT1_TX_START_DELAY 0xE12 |
#define | ESC_ADDR_TI_ESC_RESET 0xE14 |
#define | ESC_ADDR_TI_EDMA_LATENCY_ENHANCEMENT 0xE24 |
#define | TI_ESC_RST_CMD_U 0x545352 |
#define | TI_ESC_RST_CMD_L 0x747372 |
#define | ESC_ADDR_MEMORY 0x1000 |
#define | CMD_DL_USER_CLEAR_AL_EVENT_HIGH 0x0 |
#define | CMD_DL_USER_GET_BUFFER_READ_ADDR 0x1 |
#define | CMD_DL_USER_GET_BUFFER_WRITE_ADDR 0x2 |
#define | CMD_DL_USER_SET_BUFFER_WRITE_DONE 0x3 |
#define | CMD_DL_USER_ACK_MBX_READ 0x4 |
CMD_DL_USER_ACK_MBX_READ Mailbox read ACK. More... | |
#define | CMD_DL_USER_ACK_MBX_WRITE 0x5 |
CMD_DL_USER_ACK_MBX_WRITE Mailbox write ACK. More... | |
#define | CMD_DL_USER_EEPROM_CMD_ACK 0x6 |
CMD_DL_USER_EEPROM_CMD_ACK User EEPROM ACK. More... | |
#define | CMD_DL_USER_READ_SYNC_STATUS 0x7 |
CMD_DL_USER_READ_SYNC_STATUS User Read sync status. More... | |
#define | SYNC0 0 |
#define | SYNC1 1 |
#define | CMD_DL_USER_READ_AL_CONTROL 0x8 |
CMD_DL_USER_READ_AL_CONTROL User Read AL Control. More... | |
#define | CMD_DL_USER_WRITE_AL_STATUS 0x9 |
CMD_DL_USER_WRITE_AL_STATUS User Read AL Status. More... | |
#define | CMD_DL_USER_READ_PD_WD_STATUS 0xA |
CMD_DL_USER_READ_PD_WD_STATUS User Read PD_WD Status. More... | |
#define | CMD_DL_USER_READ_SM_ACTIVATE 0xB |
CMD_DL_USER_READ_SM_ACTIVATE User Read SM Activate. More... | |
#define | CMD_DL_USER_WRITE_SM_PDI_CTRL 0xC |
CMD_DL_USER_WRITE_SM_PDI_CTRL User Write SM PDI control. More... | |
#define | CMD_DL_USER_READ_LATCH_TIME 0xD |
CMD_DL_USER_READ_LATCH_TIME User Read latch time. More... | |
#define | LATCH0_POS_EDGE 0 |
#define | LATCH0_NEG_EDGE 1 |
#define | LATCH1_POS_EDGE 2 |
#define | LATCH1_NEG_EDGE 3 |
#define | CMD_DL_USER_READ_SYS_TIME 0xE |
CMD_DL_USER_READ_SYS_TIME User Read sys time. More... | |
#define | CMD_DL_USER_CLEAR_AL_EVENT_LOW 0xF |
CMD_DL_USER_CLEAR_AL_EVENT_LOW User clear AL event low. More... | |
#define | SWAPWORD |
#define | SWAPDWORD |
#define | ICSS_MDIO_USRPHYSEL_LINKINT_ENABLE 0x40 |
#define | ICSS_MDIO_USRPHYSEL_LINKSTAT_MLINK 0x80 |
#define | TIESC_PERM_RW 0x0 |
#define | TIESC_PERM_WRITE_ONLY 0x1 |
#define | TIESC_PERM_READ_ONLY 0x2 |
#define | TIESC_PERM_WRITE TIESC_PERM_WRITE_ONLY |
#define | TIESC_PERM_READ TIESC_PERM_READ_ONLY |
#define | PDI_PERM_RW 0x0 |
#define | PDI_PERM_READ_ONLY 0x1 |
#define | PDI_PERM_WRITE PDI_PERM_RW |
#define | PDI_PERM_READ PDI_PERM_READ_ONLY |
#define | TIESC_MDIO_CLKDIV 79 |
#define | TIESC_MDIO_RX_LINK_DISABLE 0 |
#define | TIESC_MDIO_RX_LINK_ENABLE 1 |
#define | TIESC_LINK_POL_ACTIVE_LOW 1 |
#define | TIESC_LINK_POL_ACTIVE_HIGH 0 |
#define | PDI_WD_TRIGGER_RX_SOF (0 << 4) |
PDI_WD_TRIGGER_RX_SOF Watchdog RX Start of Frame Trigger. More... | |
#define | PDI_WD_TRIGGER_LATCH_IN (1 << 4) |
PDI_WD_TRIGGER_LATCH_IN Watchdog LATCH IN Trigger. More... | |
#define | PDI_WD_TRIGGER_SYNC0_OUT (2 << 4) |
PDI_WD_TRIGGER_SYNC0_OUT Watchdog SYNC0 Trigger. More... | |
#define | PDI_WD_TRIGGER_SYNC1_OUT (3 << 4) |
PDI_WD_TRIGGER_SYNC1_OUT Watchdog SYNC1 Trigger. More... | |
#define | TIESC_PORT0_TX_DELAY 0x48 |
#define | TIESC_PORT1_TX_DELAY TIESC_PORT0_TX_DELAY |
#define | PDI_ISR_EDIO_NUM 7 |
#define | USE_ECAT_TIMER |
#define | ENABLE_PDI_TASK |
#define | ENABLE_SYNC_TASK |
#define | ASSERT_DMB() __asm__(" dmb") |
SUPPORT_CMDACK_POLL_MODE If PDI and SYNC ISR is handled in HWI context (similar to SSC) interrupt mode of CMDACK won't work as they are low priority than SYNC and PDI ISR - use polling instead. More... | |
#define | ASSERT_DSB() __asm__(" dsb") |
#define | ECAT_TIMER_INC_P_MS 1000000 |
#define | ESC_SYSTEMTIME_OFFSET_OFFSET 0x0920 |
#define | ESC_SPEED_COUNTER_START_OFFSET 0x0930 |
#define | ESC_DC_START_TIME_CYCLIC_OFFSET 0x0990 |
#define | DRIFTCTRL_TASK_SYNC_ZERO_CROSS_ADJUST 0xE0 |
#define | LOCK_PD_BUF_AVAILABLE_FOR_HOST 0 |
LOCK_PD_BUF_AVAILABLE_FOR_HOST LOCK available for HOST. More... | |
#define | LOCK_PD_BUF_HOST_ACCESS_START 1 |
LOCK_PD_BUF_HOST_ACCESS_START Lock available for host access start. More... | |
#define | LOCK_PD_BUF_HOST_ACCESS_FINISH 2 |
LOCK_PD_BUF_HOST_ACCESS_FINISH Lock available for host access finish. More... | |
#define | LOCK_PD_BUF_CHECK_AVAILABILITY_RETRY_COUNT (10U) |
LOCK_PD_BUF_CHECK_AVAILABILITY_RETRY_COUNT Number of times the lock_state of SM is checked for availability in bsp_get_process_data_address function, in case the lock_state is not LOCK_PD_BUF_HOST_ACCESS_START. More... | |
#define ENABLE_MULTIPLE_SM_ACCESS_IN_SINGLE_DATAGRAM 0 |
#define MAX_SYNC_MAN 8 |
#define SIZEOF_SM_REGISTER 8 |
#define TIESC_EEPROM_SIZE 0x800 |
#define MAILBOX_WRITE 0 |
#define MAILBOX_READ 1 |
#define PROCESS_DATA_OUT 2 |
#define PROCESS_DATA_IN 3 |
#define MBX_WRITE_EVENT ((uint16_t) 0x0100) |
#define MBX_READ_EVENT ((uint16_t) 0x0200) |
#define ESC_ADDR_REV_TYPE 0x000 |
#define ESC_ADDR_BUILD 0x002 |
#define ESC_ADDR_CONFIG_STATION_ALIAS 0x012 |
#define ESC_ADDR_DLSTATUS 0x110 |
#define ESC_ADDR_ALCONTROL 0x120 |
#define ESC_ADDR_ALSTATUS 0x130 |
#define ESC_ADDR_PDI_CONTROL 0x140 |
#define ESC_PDI_CONTROL_ELD_ALL_PORTS_MASK (1 << 1) |
#define ESC_ADDR_PDI_CONFIG 0x150 |
#define ESC_ADDR_AL_EVENT_MASK 0x204 |
#define ESC_ADDR_AL_EVENT_REQ 0x220 |
#define ESC_ADDR_SM_WD_STATUS 0x440 |
#define ESC_ADDR_EEPROM_CTRL 0x502 |
#define ESC_ADDR_MI_ECAT_ACCESS 0x516 |
#define ESC_ADDR_MI_PDI_ACCESS 0x517 |
#define ESC_EEPROM_CMD_MASK 0x0700 |
#define ESC_EEPROM_CMD_READ_MASK 0x0100 |
#define ESC_EEPROM_CMD_WRITE_MASK 0x0200 |
#define ESC_EEPROM_CMD_RELOAD_MASK 0x0400 |
#define ESC_EEPROM_ERROR_MASK 0x7800 |
#define ESC_EEPROM_ERROR_CRC 0x0800 |
#define ESC_EEPROM_ERROR_CMD_ACK 0x2000 |
#define ESC_EEPROM_BUSY_MASK 0x8000 |
#define ESC_ADDR_SYNCMAN 0x800 |
#define ESC_ADDR_SM1_STATUS 0x80D |
#define SM_STATUS_MBX_FULL 0x08 |
#define ESC_ADDR_SM0_STATUS 0x805 |
#define ESC_ADDR_SM0_ACTIVATE 0x806 |
#define ESC_ADDR_SM1_ACTIVATE 0x806+8 |
#define ESC_ADDR_SM2_ACTIVATE 0x806+8*2 |
#define ESC_ADDR_SM3_ACTIVATE 0x806+8*3 |
#define ESC_ADDR_SM4_ACTIVATE 0x806+8*4 |
#define ESC_ADDR_SM5_ACTIVATE 0x806+8*5 |
#define ESC_ADDR_SM6_ACTIVATE 0x806+8*6 |
#define ESC_ADDR_SM7_ACTIVATE 0x806+8*7 |
#define ESC_ADDR_SM0_PDI_CONTROL 0x807 |
#define ESC_ADDR_SM1_PDI_CONTROL 0x807+8 |
#define ESC_ADDR_SM2_PDI_CONTROL 0x807+8*2 |
#define ESC_ADDR_SM3_PDI_CONTROL 0x807+8*3 |
#define ESC_ADDR_SM4_PDI_CONTROL 0x807+8*4 |
#define ESC_ADDR_SM5_PDI_CONTROL 0x807+8*5 |
#define ESC_ADDR_SM6_PDI_CONTROL 0x807+8*6 |
#define ESC_ADDR_SM7_PDI_CONTROL 0x807+8*7 |
#define SM_PDI_CONTROL_SM_DISABLE 1 |
#define ESC_ADDR_SYSTIME 0x910 |
#define ESC_ADDR_SYSTIME_HIGH 0x914 |
#define ESC_ADDR_SYSTIME_OFFSET 0x920 |
#define ESC_ADDR_SYSTIME_DELAY 0x928 |
#define ESC_ADDR_SPEEDCOUNTER_START 0x930 |
#define ESC_ADDR_TIMEDIFF_FILTDEPTH 0x934 |
#define ESC_ADDR_SPEEDDIFF_FILTDEPTH 0x935 |
#define ESC_ADDR_SYNC_PULSE_LENGTH 0x982 |
#define ESC_ADDR_SYNC_STATUS 0x98E |
#define ESC_ADDR_LATCH0_CONTROL 0x9A8 |
#define ESC_ADDR_LATCH1_CONTROL 0x9A9 |
#define ESC_ADDR_LATCH0_POS_EDGE 0x9B0 |
#define ESC_ADDR_LATCH0_NEG_EDGE 0x9B8 |
#define ESC_ADDR_LATCH1_POS_EDGE 0x9C0 |
#define ESC_ADDR_LATCH1_NEG_EDGE 0x9C8 |
#define ESC_ADDR_TI_PORT0_ACTIVITY 0xE00 |
#define ESC_ADDR_TI_PORT1_ACTIVITY 0xE04 |
#define ESC_ADDR_TI_PORT0_PHYADDR 0xE08 |
#define ESC_ADDR_TI_PORT1_PHYADDR 0xE09 |
#define ESC_ADDR_TI_PDI_ISR_PINSEL 0xE0A |
#define ESC_ADDR_TI_PHY_LINK_POLARITY 0XE0C |
#define ESC_ADDR_TI_PORT0_TX_START_DELAY 0xE10 |
#define ESC_ADDR_TI_PORT1_TX_START_DELAY 0xE12 |
#define ESC_ADDR_TI_ESC_RESET 0xE14 |
#define ESC_ADDR_TI_EDMA_LATENCY_ENHANCEMENT 0xE24 |
#define TI_ESC_RST_CMD_U 0x545352 |
#define TI_ESC_RST_CMD_L 0x747372 |
#define ESC_ADDR_MEMORY 0x1000 |
#define CMD_DL_USER_CLEAR_AL_EVENT_HIGH 0x0 |
#define CMD_DL_USER_GET_BUFFER_READ_ADDR 0x1 |
#define CMD_DL_USER_GET_BUFFER_WRITE_ADDR 0x2 |
#define CMD_DL_USER_SET_BUFFER_WRITE_DONE 0x3 |
#define CMD_DL_USER_ACK_MBX_READ 0x4 |
CMD_DL_USER_ACK_MBX_READ Mailbox read ACK.
#define CMD_DL_USER_ACK_MBX_WRITE 0x5 |
CMD_DL_USER_ACK_MBX_WRITE Mailbox write ACK.
#define CMD_DL_USER_EEPROM_CMD_ACK 0x6 |
CMD_DL_USER_EEPROM_CMD_ACK User EEPROM ACK.
#define CMD_DL_USER_READ_SYNC_STATUS 0x7 |
CMD_DL_USER_READ_SYNC_STATUS User Read sync status.
#define SYNC0 0 |
#define SYNC1 1 |
#define CMD_DL_USER_READ_AL_CONTROL 0x8 |
CMD_DL_USER_READ_AL_CONTROL User Read AL Control.
#define CMD_DL_USER_WRITE_AL_STATUS 0x9 |
CMD_DL_USER_WRITE_AL_STATUS User Read AL Status.
#define CMD_DL_USER_READ_PD_WD_STATUS 0xA |
CMD_DL_USER_READ_PD_WD_STATUS User Read PD_WD Status.
#define CMD_DL_USER_READ_SM_ACTIVATE 0xB |
CMD_DL_USER_READ_SM_ACTIVATE User Read SM Activate.
#define CMD_DL_USER_WRITE_SM_PDI_CTRL 0xC |
CMD_DL_USER_WRITE_SM_PDI_CTRL User Write SM PDI control.
#define CMD_DL_USER_READ_LATCH_TIME 0xD |
CMD_DL_USER_READ_LATCH_TIME User Read latch time.
#define LATCH0_POS_EDGE 0 |
#define LATCH0_NEG_EDGE 1 |
#define LATCH1_POS_EDGE 2 |
#define LATCH1_NEG_EDGE 3 |
#define CMD_DL_USER_READ_SYS_TIME 0xE |
CMD_DL_USER_READ_SYS_TIME User Read sys time.
#define CMD_DL_USER_CLEAR_AL_EVENT_LOW 0xF |
CMD_DL_USER_CLEAR_AL_EVENT_LOW User clear AL event low.
#define SWAPWORD |
#define SWAPDWORD |
#define ICSS_MDIO_USRPHYSEL_LINKINT_ENABLE 0x40 |
#define ICSS_MDIO_USRPHYSEL_LINKSTAT_MLINK 0x80 |
#define TIESC_PERM_RW 0x0 |
#define TIESC_PERM_WRITE_ONLY 0x1 |
#define TIESC_PERM_READ_ONLY 0x2 |
#define TIESC_PERM_WRITE TIESC_PERM_WRITE_ONLY |
#define TIESC_PERM_READ TIESC_PERM_READ_ONLY |
#define PDI_PERM_RW 0x0 |
#define PDI_PERM_READ_ONLY 0x1 |
#define PDI_PERM_WRITE PDI_PERM_RW |
#define PDI_PERM_READ PDI_PERM_READ_ONLY |
#define TIESC_MDIO_CLKDIV 79 |
#define TIESC_MDIO_RX_LINK_DISABLE 0 |
#define TIESC_MDIO_RX_LINK_ENABLE 1 |
#define TIESC_LINK_POL_ACTIVE_LOW 1 |
#define TIESC_LINK_POL_ACTIVE_HIGH 0 |
#define PDI_WD_TRIGGER_RX_SOF (0 << 4) |
PDI_WD_TRIGGER_RX_SOF Watchdog RX Start of Frame Trigger.
#define PDI_WD_TRIGGER_LATCH_IN (1 << 4) |
PDI_WD_TRIGGER_LATCH_IN Watchdog LATCH IN Trigger.
#define PDI_WD_TRIGGER_SYNC0_OUT (2 << 4) |
PDI_WD_TRIGGER_SYNC0_OUT Watchdog SYNC0 Trigger.
#define PDI_WD_TRIGGER_SYNC1_OUT (3 << 4) |
PDI_WD_TRIGGER_SYNC1_OUT Watchdog SYNC1 Trigger.
#define TIESC_PORT0_TX_DELAY 0x48 |
#define TIESC_PORT1_TX_DELAY TIESC_PORT0_TX_DELAY |
#define PDI_ISR_EDIO_NUM 7 |
#define USE_ECAT_TIMER |
#define ENABLE_PDI_TASK |
#define ENABLE_SYNC_TASK |
#define ASSERT_DMB | ( | ) | __asm__(" dmb") |
SUPPORT_CMDACK_POLL_MODE If PDI and SYNC ISR is handled in HWI context (similar to SSC) interrupt mode of CMDACK won't work as they are low priority than SYNC and PDI ISR - use polling instead.
#define ASSERT_DSB | ( | ) | __asm__(" dsb") |
#define ECAT_TIMER_INC_P_MS 1000000 |
#define ESC_SYSTEMTIME_OFFSET_OFFSET 0x0920 |
#define ESC_SPEED_COUNTER_START_OFFSET 0x0930 |
#define ESC_DC_START_TIME_CYCLIC_OFFSET 0x0990 |
#define DRIFTCTRL_TASK_SYNC_ZERO_CROSS_ADJUST 0xE0 |
#define LOCK_PD_BUF_AVAILABLE_FOR_HOST 0 |
LOCK_PD_BUF_AVAILABLE_FOR_HOST LOCK available for HOST.
#define LOCK_PD_BUF_HOST_ACCESS_START 1 |
LOCK_PD_BUF_HOST_ACCESS_START Lock available for host access start.
#define LOCK_PD_BUF_HOST_ACCESS_FINISH 2 |
LOCK_PD_BUF_HOST_ACCESS_FINISH Lock available for host access finish.
#define LOCK_PD_BUF_CHECK_AVAILABILITY_RETRY_COUNT (10U) |
LOCK_PD_BUF_CHECK_AVAILABILITY_RETRY_COUNT Number of times the lock_state of SM is checked for availability in bsp_get_process_data_address function, in case the lock_state is not LOCK_PD_BUF_HOST_ACCESS_START.
typedef int32_t(* bsp_eeprom_read_t) (uint8_t *buf, uint32_t len) |
typedef int32_t(* bsp_eeprom_write_t) (uint8_t *buf, uint32_t len) |
typedef void(* bsp_init_spinlock_t) (void) |
typedef uint32_t(* bsp_hwspinlock_lock_t) (int num) |
typedef void(* bsp_hwspinlock_unlock_t) (int num) |
typedef void(* bsp_ethphy_init_t) (PRUICSS_Handle pruIcssHandle, uint8_t phy0addr, uint8_t phy1addr, uint8_t enhancedlink_enable) |
typedef int8_t(* bsp_get_phy_address_t) (uint8_t instance, uint8_t portNumber) |
typedef void(* bsp_ethercat_stack_isr_function) (void) |