Build date: 08102021
| Platform | Supported Devices | Supported EVMs |
| AM64x | AM6442 AM6441 AM6421 AM6412 AM6411 | AM64x EVM |
| Title | Description | Size | |
|---|---|---|---|
| MCU PLUS SDK Installer | |||
| mcu_plus_sdk_am64x_08_01_00_10-windows-x64-installer.exe | MCU PLUS SDK Windows Installer | 58516K | |
| mcu_plus_sdk_am64x_08_01_00_10-linux-x64-installer.run | MCU PLUS SDK Linux Installer | 58232K | |
| MCU PLUS SDK Documentation | |||
| Documentation | Documentation - START HERE | ||
| mcu_plus_sdk_am64x_08_01_00_10_docs_only.tar.xz | Documentation Only Package | 23072K | |
| MCU PLUS SDK Dependent Packages | |||
| CCS Download Home Page | Download CCS 10.4.0 Version for Windows or Linux | ||
| SYSCONFIG Download Home Page | Download SYSCONFIG 1.9.0_2015 Version for Windows or Linux | ||
| Checksums | |||
| md5sum.txt | MD5 Checksums | 4K | |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.