|
void | PN_PTCP_start (PN_Handle pnHandle) |
| Triggers the start of ptcp protocol Should be called from stack after initialization It only controls ARM side tasks of PTCP, not PRU. More...
|
|
void | PN_PTCP_ClockChange (PN_Handle pnHandle, uint32_t cycleTime) |
| Handles the clock (IEP CMP0) change scenario. More...
|
|
void | PN_PTCP_reset (PN_Handle pnHandle) |
| reset relevant data on start or sync timeout More...
|
|
void | PN_PTCP_init (PN_Handle pnHandle) |
| Initializes the PTCP data structure and memory for PTCP pre-formatted packets. More...
|
|
void | PN_PTCP_delayMeasurement (PN_Handle pnHandle) |
|
void | PN_PTCP_resetDelayValues (PN_Handle pnHandle) |
|
void | PN_PTCP_smaDelayMeasurement (PN_Handle pnHandle) |
|
int32_t | PN_PTCP_lineDelayCalc (PN_Handle pnHandle, ptcp_iDelayResp_struct_t *ptcp_iDelayResp_parsed) |
|
int32_t | PN_PTCP_parseInDelayResp (ptcp_iDelayResp_struct_t *ptcp_iDelayResp_parsed, uint8_t *ptcp_iDelayResp_packet, uint8_t *ptcp_iDelayFupResp_packet, int32_t w_FUP) |
|
int32_t | PN_PTCP_cableDelayCalc (PN_Handle pnHandle, ptcp_iDelayResp_struct_t *ptcp_iDelayResp_parsed, uint8_t port) |
|
uint32_t | PN_PTCP_rotUint (uint32_t *input) |
|
uint16_t | PN_PTCP_rotUshort (uint16_t *input) |
|
int32_t | PN_PTCP_setupIsr (PN_Handle pnHandle) |
|
void | PN_PTCP_isrHandler (void *arg) |
| Profinet PTCP ISR handler. More...
|
|
int32_t | PN_PTCP_enableIsr (PN_Handle pnHandle) |
|
void | PN_PTCP_syncHandling (PN_Handle pnHandle) |
|
void | PN_PTCP_syncIepAdjustment (PN_Handle pnHandle, int32_t ecapPeriod, uint32_t compensation) |
|
int32_t | PN_PTCP_parseSyncFields (PN_Handle pnHandle, volatile ptcpSyncInfo_t *ptcp_sync_parsed, uint8_t *sync_sblock) |
|
void | PN_PTCP_initEcap (PN_Handle pnHandle) |
|
void | PN_PTCP_reconfigEcap (PN_Handle pnHandle, int32_t period) |
|
void | PN_PTCP_configEdma (PN_Handle pnHandle) |
|
void | PN_PTCP_setIepEdmaPaRamEntry (PN_Handle pnHandle) |
|
void | PN_PTCP_setEcapClrEdmaPaRamEntry (void) |
|
void | PN_PTCP_syncPreprocess (PN_Handle pnHandle, uint8_t ctrlByte) |
|
void | PN_PTCP_portDelaySmaCalc (PN_Handle pnHandle, uint8_t portNum) |
|
void | PN_PTCP_processDelayResponse (PN_Handle pnHandle, uint8_t portNum) |
|
void | PN_PTCP_resetDelayTimings (PN_Handle pnHandle, uint8_t portNum) |
|
int32_t | PN_PTCP_adjCtrDiff (PN_Handle pnHandle, int32_t ctrDiff) |
|
int32_t | PN_PTCP_absVal (int32_t num) |
|
void | PN_PTCP_syncTimeoutMonitor (PN_Handle pnHandle) |
|
int32_t | PN_PTCP_syncSubdomainCheck () |
|
void | PN_PTCP_taskSleep (uint32_t mSec) |
|
void | PN_PTCP_configureSync0Pin (PN_Handle pnHandle) |
|
int32_t | PN_PTCP_modFunc (int32_t num, uint32_t mod) |
|
void | PN_PTCP_triggerMeasurement (PN_Handle pnHandle) |
|