DMSC controls the power management, security and resource management of the device.
Data Structures | |
struct | tisci_msg_keywriter_req |
Declarations for all functions dealing with keywriter. More... | |
struct | tisci_msg_keywriter_resp |
Response message for keywriter. More... | |
Functions | |
struct tisci_msg_keywriter_req | __attribute__ ((__packed__)) |
Enumerations | |
enum | keywriter_error_codes { KEYWR_ERR_DECRYPT_AES256_KEY = 0, KEYWR_ERR_DECRYPT_BMEK = 1, KEYWR_ERR_DECRYPT_BMPKH = 2, KEYWR_ERR_DECRYPT_SMEK = 3, KEYWR_ERR_DECRYPT_SMPKH = 4, KEYWR_ERR_INTERAL_OP = 5, KEYWR_ERR_INVALID_EXT_COUNT = 6, KEYWR_ERR_PARSE_CERT = 7, KEYWR_ERR_PARSE_FEK = 8, KEYWR_ERR_PARSE_SMPK_CERT = 9, KEYWR_ERR_PROGR_BMEK = 10, KEYWR_ERR_PROGR_BMPKH_PART_1 = 11, KEYWR_ERR_PROGR_BMPKH_PART_2 = 12, KEYWR_ERR_PROGR_KEYCOUNT = 13, KEYWR_ERR_PROGR_KEYREV = 14, KEYWR_ERR_PROGR_SMEK = 15, KEYWR_ERR_PROGR_SMPKH_PART_1 = 16, KEYWR_ERR_PROGR_SMPKH_PART_2 = 17, KEYWR_ERR_VALIDATION_CERT = 18, KEYWR_ERR_VALIDATION_SMPK_CERT = 19, KEYWR_ERR_VALIDATION_BMPK_KEY = 20, KEYWR_ERR_VALIDATION_SMPK_KEY = 21, KEYWR_ERR_WRITE_PROT_KEYCOUNT = 22, KEYWR_ERR_WRITE_PROT_KEYREV = 23 } |
Macros | |
#define | KEYWRTIER_H |
This file contains: More... | |
#define KEYWRTIER_H |
This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
Copyright (C) 2019-2021 Texas Instruments Incorporated - https://www.ti.com/
struct tisci_msg_keywriter_req __attribute__ | ( | (__packed__) | ) |
enum keywriter_error_codes __attribute__ |