AM62x MCU+ SDK  12.00.00
MCASP_ClockConfig Struct Reference

Detailed Description

Hardware setup data clock structure.

Data Fields

uint32_t aClk
 
uint32_t hiClk
 
uint32_t clkChk
 
uint8_t isHClkExt
 
uint32_t hClkExt
 

Field Documentation

◆ aClk

uint32_t MCASP_ClockConfig::aClk

Clock details ACLK(R/X)CTL

◆ hiClk

uint32_t MCASP_ClockConfig::hiClk

High clock details AHCLK(R/X)CTL

◆ clkChk

uint32_t MCASP_ClockConfig::clkChk

Configures RX/TX CLK fail detect

◆ isHClkExt

uint8_t MCASP_ClockConfig::isHClkExt

Flag for if HCLK is from external source

◆ hClkExt

uint32_t MCASP_ClockConfig::hClkExt

External HCLK (TX/RX) source