AM62x MCU+ SDK  12.00.00

Detailed Description

DSS Video Pipe Luma Key Config parameters.

Data Fields

uint32_t lumaKeyEnable
 
uint32_t lumaKeyMinVal
 
uint32_t lumaKeyMaxVal
 

Field Documentation

◆ lumaKeyEnable

uint32_t CSL_DssVidPipeLumaCfg::lumaKeyEnable

Enable Luma Key transparency matching FALSE: Disable luma key operation TRUE: Enable luma key operation

◆ lumaKeyMinVal

uint32_t CSL_DssVidPipeLumaCfg::lumaKeyMinVal

12 bit Luma Key Min Value. luma_key_min <= Pixel's y <= luma_key_max. If condition is true alpha value will be forced to ZERO

◆ lumaKeyMaxVal

uint32_t CSL_DssVidPipeLumaCfg::lumaKeyMaxVal

12 bit Luma Key Max Value. luma_key_min <= Pixel's y <= luma_key_max. If condition is true alpha value will be forced to ZERO