AM62x MCU+ SDK  12.00.00
sciclient_irq_rm.h File Reference

Introduction

Private AM62x specific RM interrupt data.

Go to the source code of this file.

Macros

#define SCICLIENT_RM_IA_NUM_INST   1U
 
#define SCICLIENT_RM_IR_NUM_INST   4U
 
#define SCICLIENT_IRQ_MAX_ROUTE_DEPTH   3U
 

Enumerations

enum  RmIrqTree {
  RM_IRQ_TREE_CMP_EVENT_INTROUTER0, RM_IRQ_TREE_MAIN_GPIOMUX_INTROUTER0, RM_IRQ_TREE_WKUP_MCU_GPIOMUX_INTROUTER0, RM_IRQ_TREE_TIMESYNC_EVENT_ROUTER0,
  RM_IRQ_TREE_CPSW0, RM_IRQ_TREE_DMASS0_INTAGGR_0, RM_IRQ_TREE_TIMER0, RM_IRQ_TREE_TIMER1,
  RM_IRQ_TREE_TIMER2, RM_IRQ_TREE_TIMER3, RM_IRQ_TREE_WKUP_GTC0, RM_IRQ_TREE_GPIO0,
  RM_IRQ_TREE_GPIO1, RM_IRQ_TREE_MCU_GPIO0, RM_IRQ_TREE_GPMC0, RM_IRQ_TREE_ICSSM0,
  RM_IRQ_TREE_EPWM0, RM_IRQ_TREE_MCRC64_0, RM_IRQ_TREE_DEBUGSS0, RM_IRQ_TREE_MAX
}
 

Macro Definition Documentation

◆ SCICLIENT_RM_IA_NUM_INST

#define SCICLIENT_RM_IA_NUM_INST   1U

◆ SCICLIENT_RM_IR_NUM_INST

#define SCICLIENT_RM_IR_NUM_INST   4U

◆ SCICLIENT_IRQ_MAX_ROUTE_DEPTH

#define SCICLIENT_IRQ_MAX_ROUTE_DEPTH   3U

Enumeration Type Documentation

◆ RmIrqTree

enum RmIrqTree
Enumerator
RM_IRQ_TREE_CMP_EVENT_INTROUTER0 
RM_IRQ_TREE_MAIN_GPIOMUX_INTROUTER0 
RM_IRQ_TREE_WKUP_MCU_GPIOMUX_INTROUTER0 
RM_IRQ_TREE_TIMESYNC_EVENT_ROUTER0 
RM_IRQ_TREE_CPSW0 
RM_IRQ_TREE_DMASS0_INTAGGR_0 
RM_IRQ_TREE_TIMER0 
RM_IRQ_TREE_TIMER1 
RM_IRQ_TREE_TIMER2 
RM_IRQ_TREE_TIMER3 
RM_IRQ_TREE_WKUP_GTC0 
RM_IRQ_TREE_GPIO0 
RM_IRQ_TREE_GPIO1 
RM_IRQ_TREE_MCU_GPIO0 
RM_IRQ_TREE_GPMC0 
RM_IRQ_TREE_ICSSM0 
RM_IRQ_TREE_EPWM0 
RM_IRQ_TREE_MCRC64_0 
RM_IRQ_TREE_DEBUGSS0 
RM_IRQ_TREE_MAX