Request for TISCI_MSG_SET_IO_ISOLATION.
hdr | TISCI header to provide ACK/NAK flags to the host. |
state | The desired state of the IO isolation. |
This message is used to enable/disable IO isolation for low power modes.
Data Fields | |
struct tisci_header | hdr |
uint8_t | state |
struct tisci_header tisci_msg_set_io_isolation_req::hdr |
uint8_t tisci_msg_set_io_isolation_req::state |