Processor Boot Configuration.
hdr | Message header |
processor_id | ID of processor |
bootvector_lo | Lower 32bit (Little Endian) of boot vector |
bootvector_hi | Higher 32bit (Little Endian) of boot vector |
config_flags_1_set | Optional Processor specific Config Flags to set. Setting a bit here implies required bit has to be set to 1. |
config_flags_1_clear | Optional Processor specific Config Flags to clear. Setting a bit here implies required bit has to be cleared to 0. |
Data Fields | |
struct tisci_header | hdr |
uint8_t | processor_id |
uint32_t | bootvector_lo |
uint32_t | bootvector_hi |
uint32_t | config_flags_1_set |
uint32_t | config_flags_1_clear |
struct tisci_header tisci_msg_proc_set_config_req::hdr |
uint8_t tisci_msg_proc_set_config_req::processor_id |
uint32_t tisci_msg_proc_set_config_req::bootvector_lo |
uint32_t tisci_msg_proc_set_config_req::bootvector_hi |
uint32_t tisci_msg_proc_set_config_req::config_flags_1_set |
uint32_t tisci_msg_proc_set_config_req::config_flags_1_clear |