This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
System Firmware
TISCI Data structures and macros for firewall messages
Request for a change owner operation
hdr | Common TI-SCI header |
fwl_id | firewall ID in question |
region | Region or channel number if applicable |
owner_index | New owner index to transfer ownership to |
Data Fields | |
struct tisci_header | hdr |
uint16_t | fwl_id |
uint16_t | region |
uint8_t | owner_index |
struct tisci_header tisci_msg_fwl_change_owner_info_req::hdr |
uint16_t tisci_msg_fwl_change_owner_info_req::fwl_id |
uint16_t tisci_msg_fwl_change_owner_info_req::region |
uint8_t tisci_msg_fwl_change_owner_info_req::owner_index |