Request for TISCI_MSG_FIRMWARE_LOAD.
hdr | TISCI header to provide ACK/NAK flags to the host. |
image_addr | SPS memory address to load FS stub from. |
image_size | Size of the FS stub image. |
Data Fields | |
struct tisci_header | hdr |
uint32_t | image_addr |
uint32_t | image_size |
struct tisci_header tisci_msg_firmware_load_req::hdr |
uint32_t tisci_msg_firmware_load_req::image_addr |
uint32_t tisci_msg_firmware_load_req::image_size |