TISCI_MSG_BOARD_CONFIG_RM request to provide the location and size of the tisci_boardcfg Resource Management configuration structure.
hdr | TISCI header |
tisci_boardcfg_rmp_low | Low 32-bits of physical pointer to tisci_boardcfg RM configuration struct. |
tisci_boardcfg_rmp_high | High 32-bits of physical pointer to tisci_boardcfg RM configuration struct. |
tisci_boardcfg_rm_size | Size of RM configuration data. |
tisci_boardcfg_rm_devgrp | Device group for the RM configuration. |
Data Fields | |
struct tisci_header | hdr |
uint32_t | tisci_boardcfg_rmp_low |
uint32_t | tisci_boardcfg_rmp_high |
uint16_t | tisci_boardcfg_rm_size |
devgrp_t | tisci_boardcfg_rm_devgrp |
struct tisci_header tisci_msg_board_config_rm_req::hdr |
uint32_t tisci_msg_board_config_rm_req::tisci_boardcfg_rmp_low |
uint32_t tisci_msg_board_config_rm_req::tisci_boardcfg_rmp_high |
uint16_t tisci_msg_board_config_rm_req::tisci_boardcfg_rm_size |
devgrp_t tisci_msg_board_config_rm_req::tisci_boardcfg_rm_devgrp |