AM62x MCU+ SDK  10.00.00
sdl_esm_soc.h File Reference

Go to the source code of this file.

Macros

#define SOC_WKUP_ESM_BASE   (SDL_WKUP_ESM0_CFG_BASE)
 
#define SOC_MAIN_ESM_BASE   (SDL_ESM0_CFG_BASE)
 
#define SOC_WKUP_ESM_MAX_NUM_EVENTS   (SDLR_WKUP_ESM0_ESM_PLS_EVENT2_WKUP_MCU_GPIOMUX_INTROUTER0_OUTP_11+1U)
 
#define SOC_MAIN_ESM_MAX_NUM_EVENTS   (SDLR_ESM0_ESM_PLS_EVENT2_RTI3_INTR_WWD_0+1U)
 

Enumerations

enum  SDL_ESM_Inst { SDL_ESM_INST_WKUP_ESM0 = 1, SDL_ESM_INST_MAIN_ESM0 = 2, SDL_ESM_INSTANCE_MAX =0xFFFF }
 

Macro Definition Documentation

◆ SOC_WKUP_ESM_BASE

#define SOC_WKUP_ESM_BASE   (SDL_WKUP_ESM0_CFG_BASE)

◆ SOC_MAIN_ESM_BASE

#define SOC_MAIN_ESM_BASE   (SDL_ESM0_CFG_BASE)

◆ SOC_WKUP_ESM_MAX_NUM_EVENTS

#define SOC_WKUP_ESM_MAX_NUM_EVENTS   (SDLR_WKUP_ESM0_ESM_PLS_EVENT2_WKUP_MCU_GPIOMUX_INTROUTER0_OUTP_11+1U)

◆ SOC_MAIN_ESM_MAX_NUM_EVENTS

#define SOC_MAIN_ESM_MAX_NUM_EVENTS   (SDLR_ESM0_ESM_PLS_EVENT2_RTI3_INTR_WWD_0+1U)

Enumeration Type Documentation

◆ SDL_ESM_Inst

Enumerator
SDL_ESM_INST_WKUP_ESM0 

WKUP_ESM0 instance
ESM0 (Main domain) instance

SDL_ESM_INST_MAIN_ESM0 

Invalid instance >

SDL_ESM_INSTANCE_MAX