AM62x MCU+ SDK  10.00.00

Introduction

DMSC controls the power management, security and resource management of the device.

Data Structures

struct  tisci_boardcfg_substructure_header
 Contains a unique magic number for each substructure and the size of the associated superstructure for data validation/API compatibility checks. More...
 
struct  tisci_boardcfg_abi_rev
 Board Config data ABI version. More...
 
struct  tisci_boardcfg_control
 Used to enable/disable features in DMSC based on usecase. More...
 
struct  tisci_boardcfg_secproxy
 Secure proxy configuration. More...
 
struct  tisci_boardcfg_msmc
 Cache configuration so that MSMC can be used for main secure proxy backing memory and ring memory. More...
 
struct  tisci_boardcfg_proc_acl_entry
 A single entry of Processor Access Control List. More...
 
struct  tisci_boardcfg_proc_acl
 Control list for which hosts can control which processors. More...
 
struct  tisci_boardcfg_host_hierarchy_entry
 A single entry of Host hierarchy List. More...
 
struct  tisci_boardcfg_host_hierarchy
 List of SoC hosts and their supervising hosts. More...
 
struct  tisci_boardcfg_extended_otp_entry
 access configuration for one OTP MMR. Each MMR is 32 bit wide. More...
 
struct  tisci_boardcfg_extended_otp
 Access configuration for each OTP row. More...
 
struct  tisci_boardcfg_dkek
 Access configuration for DKEK. More...
 
struct  tisci_boardcfg_sa2ul_cfg
 Configuration of SA2UL resources. More...
 
struct  tisci_boardcfg_secure_debug_config
 Secure debug control. More...
 
struct  tisci_boardcfg_sec_handover
 Configuration of security handover. More...
 
struct  tisci_boardcfg_sec
 Format of the complete board configuration. More...
 
struct  tisci_boardcfg_dbg_cfg
 Debug console configuration. More...
 
struct  tisci_boardcfg
 Format of the complete board configuration. More...
 
struct  tisci_boardcfg_hashes_data
 structure to hold the board configuration hashes received via X509 certificate More...
 

Functions

struct tisci_boardcfg_substructure_header __attribute__ ((__packed__))
 

Typedefs

typedef void __attribute__((__noreturn__)) (*Bootloader_SelfCoreJump) (void)
 Function pointer to jump a self core to specific code location in AM62x SOC. More...
 

Macros

#define TISCI_BOARDCFG_ABI_MAJ_VALUE   0x00
 This file contains: More...
 
#define TISCI_BOARDCFG_ABI_MIN_VALUE   0x01
 
#define TISCI_BOARDCFG_SEC_ABI_MAJ_VALUE   0x00
 
#define TISCI_BOARDCFG_SEC_ABI_MIN_VALUE   0x01
 
#define PROCESSOR_ACL_SECONDARY_MASTERS_MAX   (3U)
 
#define PROCESSOR_ACL_ENTRIES   (32U)
 
#define HOST_HIERARCHY_ENTRIES   (32U)
 How many host hierarchy list entries for hosts. More...
 
#define MAX_NUM_EXT_OTP_MMRS   (32U)
 Maximum number of OTP rows allowed by design. More...
 
#define MAX_NUM_DKEK_ALLOWED_HOSTS   (4U)
 
#define TISCI_BOARDCFG_TRACE_DST_UART0   TISCI_BIT(0)
 
#define TISCI_BOARDCFG_TRACE_DST_ITM   TISCI_BIT(2)
 
#define TISCI_BOARDCFG_TRACE_DST_MEM   TISCI_BIT(3)
 
#define TISCI_BOARDCFG_TRACE_SRC_PM   TISCI_BIT(0)
 
#define TISCI_BOARDCFG_TRACE_SRC_RM   TISCI_BIT(1)
 
#define TISCI_BOARDCFG_TRACE_SRC_SEC   TISCI_BIT(2)
 
#define TISCI_BOARDCFG_TRACE_SRC_BASE   TISCI_BIT(3)
 
#define TISCI_BOARDCFG_TRACE_SRC_USER   TISCI_BIT(4)
 
#define TISCI_BOARDCFG_TRACE_SRC_SUPR   TISCI_BIT(5)
 

Macro Definition Documentation

◆ TISCI_BOARDCFG_ABI_MAJ_VALUE

#define TISCI_BOARDCFG_ABI_MAJ_VALUE   0x00

This file contains:

    WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!

System Firmware Source File

Board Configuration Data Structures

◆ TISCI_BOARDCFG_ABI_MIN_VALUE

#define TISCI_BOARDCFG_ABI_MIN_VALUE   0x01

◆ TISCI_BOARDCFG_SEC_ABI_MAJ_VALUE

#define TISCI_BOARDCFG_SEC_ABI_MAJ_VALUE   0x00

◆ TISCI_BOARDCFG_SEC_ABI_MIN_VALUE

#define TISCI_BOARDCFG_SEC_ABI_MIN_VALUE   0x01

◆ PROCESSOR_ACL_SECONDARY_MASTERS_MAX

#define PROCESSOR_ACL_SECONDARY_MASTERS_MAX   (3U)

◆ PROCESSOR_ACL_ENTRIES

#define PROCESSOR_ACL_ENTRIES   (32U)

◆ HOST_HIERARCHY_ENTRIES

#define HOST_HIERARCHY_ENTRIES   (32U)

How many host hierarchy list entries for hosts.

◆ MAX_NUM_EXT_OTP_MMRS

#define MAX_NUM_EXT_OTP_MMRS   (32U)

Maximum number of OTP rows allowed by design.

◆ MAX_NUM_DKEK_ALLOWED_HOSTS

#define MAX_NUM_DKEK_ALLOWED_HOSTS   (4U)

◆ TISCI_BOARDCFG_TRACE_DST_UART0

#define TISCI_BOARDCFG_TRACE_DST_UART0   TISCI_BIT(0)

Traces to UART0 in wakeupss enabled.

◆ TISCI_BOARDCFG_TRACE_DST_ITM

#define TISCI_BOARDCFG_TRACE_DST_ITM   TISCI_BIT(2)

Traces to UART attached to ITM(JTAG) enabled.

◆ TISCI_BOARDCFG_TRACE_DST_MEM

#define TISCI_BOARDCFG_TRACE_DST_MEM   TISCI_BIT(3)

Traces to memory buffer enabled.

◆ TISCI_BOARDCFG_TRACE_SRC_PM

#define TISCI_BOARDCFG_TRACE_SRC_PM   TISCI_BIT(0)

Traces from power management are allowed.

◆ TISCI_BOARDCFG_TRACE_SRC_RM

#define TISCI_BOARDCFG_TRACE_SRC_RM   TISCI_BIT(1)

Traces from resource management are allowed.

◆ TISCI_BOARDCFG_TRACE_SRC_SEC

#define TISCI_BOARDCFG_TRACE_SRC_SEC   TISCI_BIT(2)

Traces from security management are allowed.

◆ TISCI_BOARDCFG_TRACE_SRC_BASE

#define TISCI_BOARDCFG_TRACE_SRC_BASE   TISCI_BIT(3)

Traces from baseport are allowed.

◆ TISCI_BOARDCFG_TRACE_SRC_USER

#define TISCI_BOARDCFG_TRACE_SRC_USER   TISCI_BIT(4)

Traces from user tasks are allowed.

◆ TISCI_BOARDCFG_TRACE_SRC_SUPR

#define TISCI_BOARDCFG_TRACE_SRC_SUPR   TISCI_BIT(5)

Traces from supervisor tasks are allowed.

Typedef Documentation

◆ __attribute__

__attribute__ ( (__noreturn__)  )

Function pointer to jump a self core to specific code location in AM62x SOC.

This function pointer is used to assign the jump address for self core after all the other cores are initialised. Since the self core is already up, we jump the self core to load adresss as present in the appimage.

Function Documentation

◆ __attribute__()

struct tisci_boardcfg_substructure_header __attribute__ ( (__packed__)  )

Variable Documentation

◆ __attribute__

struct tisci_boardcfg_hashes_data __attribute__