AM62x MCU+ SDK  09.02.01
SDL_Ecc_AggrEDCInterconnectErrorStatusInfo Struct Reference

Detailed Description

This structure contains error status information returned by the SDL_ecc_aggrGetEDCInterconnectErrorStatus function.

Design: PROC_SDL-1278

Data Fields

uint32_t eccGroup
 
uint32_t eccBit1
 
uint32_t singleBitErrorCount
 
uint32_t doubleBitErrorCount
 
uint32_t injectSingleBitErrorCount
 
uint32_t injectDoubleBitErrorCount
 

Field Documentation

◆ eccGroup

uint32_t SDL_Ecc_AggrEDCInterconnectErrorStatusInfo::eccGroup

Indicates the Checker Group where the error occurred.

◆ eccBit1

uint32_t SDL_Ecc_AggrEDCInterconnectErrorStatusInfo::eccBit1

Bit position starting from LSB for SEC only.

◆ singleBitErrorCount

uint32_t SDL_Ecc_AggrEDCInterconnectErrorStatusInfo::singleBitErrorCount

Single bit Error count : 0-2 Number of errors, 3 means 3 or more errors.

◆ doubleBitErrorCount

uint32_t SDL_Ecc_AggrEDCInterconnectErrorStatusInfo::doubleBitErrorCount

Double bit Error count : 0-2 Number of errors, 3 means 3 or more errors.

◆ injectSingleBitErrorCount

uint32_t SDL_Ecc_AggrEDCInterconnectErrorStatusInfo::injectSingleBitErrorCount

Injected Single bit Error count : 0-2 Number of errors, 3 means 3 or more errors.

◆ injectDoubleBitErrorCount

uint32_t SDL_Ecc_AggrEDCInterconnectErrorStatusInfo::injectDoubleBitErrorCount

Injected Double bit Error count : 0-2 Number of errors, 3 means 3 or more errors.