AM62x MCU+ SDK  09.02.00

Introduction

This file contains the definition of all the parameter IDs for PM, RM, Security.

Go to the source code of this file.

Macros

#define TISCI_PARAM_UNDEF   (0xFFFFFFFFU)
 
#define TISCI_MSG_VALUE_RM_NULL_RING_TYPE   (0xFFFFu)
 
#define TISCI_MSG_VALUE_RM_NULL_RING_INDEX   (0xFFFFFFFFu)
 
#define TISCI_MSG_VALUE_RM_NULL_RING_ADDR   (0xFFFFFFFFu)
 
#define TISCI_MSG_VALUE_RM_NULL_RING_COUNT   (0xFFFFFFFFu)
 
#define TISCI_MSG_VALUE_RM_NULL_RING_MODE   (0xFFu)
 
#define TISCI_MSG_VALUE_RM_NULL_RING_SIZE   (0xFFu)
 
#define TISCI_MSG_VALUE_RM_NULL_ORDER_ID   (0xFFu)
 
#define TISCI_MSG_VALUE_RM_UDMAP_NULL_CH_TYPE   (0xFFu)
 
#define TISCI_MSG_VALUE_RM_UDMAP_NULL_CH_INDEX   (0xFFFFFFFFu)
 
#define SCICLIENT_ALLOWED_BOARDCFG_BASE_START   1U
 
#define SCICLIENT_ALLOWED_BOARDCFG_BASE_END   0xFFFFFFFFU
 
Sciclient Firmware ABI revisions

ABI revisions for compatibility check.

#define SCICLIENT_FIRMWARE_ABI_MAJOR   (3U)
 
#define SCICLIENT_FIRMWARE_ABI_MINOR   (5U)
 
Sciclient Context Ids

Context IDs for Sciclient_ConfigPrms_t .

#define SCICLIENT_CONTEXT_R5_SEC_0   (0U)
 
#define SCICLIENT_CONTEXT_R5_NONSEC_0   (1U)
 
#define SCICLIENT_CONTEXT_R5_SEC_1   (2U)
 
#define SCICLIENT_CONTEXT_R5_NONSEC_1   (3U)
 
#define SCICLIENT_CONTEXT_A53_SEC_0   (4U)
 
#define SCICLIENT_CONTEXT_A53_SEC_1   (5U)
 
#define SCICLIENT_CONTEXT_A53_NONSEC_0   (6U)
 
#define SCICLIENT_CONTEXT_A53_NONSEC_1   (7U)
 
#define SCICLIENT_CONTEXT_M4_NONSEC_0   (8U)
 
#define SCICLIENT_CONTEXT_GPU_NONSEC_0   (9U)
 
#define SCICLIENT_CONTEXT_A53_NONSEC_2   (10U)
 
#define SCICLIENT_CONTEXT_MAX_NUM   (11U)
 
Sciclient Processor Ids

Processor IDs for the Processor Boot Configuration APIs.

#define SCICLIENT_PROC_ID_A53SS0_CORE_0   (0x20U)
 
#define SCICLIENT_PROC_ID_A53SS0_CORE_1   (0x21U)
 
#define SCICLIENT_PROC_ID_A53SS0_CORE_2   (0x22U)
 
#define SCICLIENT_PROC_ID_A53SS0_CORE_3   (0x23U)
 
#define SCICLIENT_PROC_ID_R5FSS0_CORE0   (0x01U)
 
#define SCICLIENT_PROC_ID_MCU_M4FSS0_CORE0   (0x18U)
 
#define SCICLIENT_PROC_ID_HSM_M4FSS0_CORE0   (0x80U)
 
#define SOC_NUM_SCICLIENT_PROCESSORS   (0x07U)
 
IRQ source index start

Start offset of IRQ source index.

#define TISCI_RINGACC0_OES_IRQ_SRC_IDX_START   (20U)
 
#define TISCI_RINGACC0_EOES_IRQ_SRC_IDX_START   (32U)
 
#define TISCI_TIMERMGR_OES_IRQ_SRC_IDX_START   (0U)
 
#define TISCI_PKTDMA0_TX_EOES_IRQ_SRC_IDX_START   (4096U)
 
#define TISCI_PKTDMA0_TX_FLOW_OES_IRQ_SRC_IDX_START   (4608U)
 
#define TISCI_PKTDMA0_RX_EOES_IRQ_SRC_IDX_START   (5120U)
 
#define TISCI_PKTDMA0_RX_FLOW_OES_IRQ_SRC_IDX_START   (5632U)
 
#define TISCI_PKTDMA0_RX_FLOW_SOES_IRQ_SRC_IDX_START   (6144U)
 
#define TISCI_PKTDMA0_RX_FLOW_FOES_IRQ_SRC_IDX_START   (6656U)
 
#define TISCI_BCDMA0_BC_EOES_IRQ_SRC_IDX_START   (8192U)
 
#define TISCI_BCDMA0_BC_DC_OES_IRQ_SRC_IDX_START   (8704U)
 
#define TISCI_BCDMA0_BC_RC_OES_IRQ_SRC_IDX_START   (9216U)
 
#define TISCI_BCDMA0_TX_EOES_IRQ_SRC_IDX_START   (9728U)
 
#define TISCI_BCDMA0_TX_DC_OES_IRQ_SRC_IDX_START   (10240U)
 
#define TISCI_BCDMA0_TX_RC_OES_IRQ_SRC_IDX_START   (10752U)
 
#define TISCI_BCDMA0_RX_EOES_IRQ_SRC_IDX_START   (11264U)
 
#define TISCI_BCDMA0_RX_DC_OES_IRQ_SRC_IDX_START   (11776U)
 
#define TISCI_BCDMA0_RX_RC_OES_IRQ_SRC_IDX_START   (12288U)
 
MCU Pulsar IDs

MCU Device CPU IDs.

#define SCICLIENT_DEV_MCU_R5FSS0_CORE0   (TISCI_DEV_WKUP_R5FSS0_CORE0)
 
#define SCICLIENT_DEV_MCU_R5FSS0_CORE1   (TISCI_DEV_WKUP_R5FSS0_CORE0)
 
MCU Pulsar Processor IDs

MCU Device Processor IDs.

#define SCICLIENT_DEV_MCU_R5FSS0_CORE0_PROCID    (SCICLIENT_PROC_ID_R5FSS0_CORE0)
 
#define SCICLIENT_DEV_MCU_R5FSS0_CORE1_PROCID    (SCICLIENT_PROC_ID_R5FSS0_CORE0)