AM62x MCU+ SDK  09.01.00
SDL_ecc_aggrStatusCtrl Struct Reference

Detailed Description

This structure contains the ECC aggr status config.

Design: PROC_SDL-1280

Data Fields

bool intrStatusSetTimeoutErr
 
bool intrStatusSetParityErr
 
uint32_t timeOutCnt
 
uint32_t parityCnt
 
SDL_ecc_aggrValid validCfg
 

Field Documentation

◆ intrStatusSetTimeoutErr

bool SDL_ecc_aggrStatusCtrl::intrStatusSetTimeoutErr

timeout interrupt status set control, TRUE: Sets the count

◆ intrStatusSetParityErr

bool SDL_ecc_aggrStatusCtrl::intrStatusSetParityErr

parity interrupt status set control

◆ timeOutCnt

uint32_t SDL_ecc_aggrStatusCtrl::timeOutCnt

timeout count value

◆ parityCnt

uint32_t SDL_ecc_aggrStatusCtrl::parityCnt

parity error count value

◆ validCfg

SDL_ecc_aggrValid SDL_ecc_aggrStatusCtrl::validCfg

valid Ecc aggr control