AM62x MCU+ SDK  09.01.00
pinmux/am62x/pinmux.h File Reference

Introduction

PINMUX Driver API/interface file.

This file contains pad configure register offsets and bit-field value macros for different configurations,

BIT[21] TXDISABLE disable the pin's output driver BIT[18] RXACTIVE enable the pin's input buffer (typically kept enabled) BIT[17] PULLTYPESEL set the iternal resistor pull direction high or low (if enabled) BIT[16] PULLUDEN internal resistor disable (0 = enabled / 1 = disabled) BIT[3:0] MUXMODE select the desired function on the given pin

Go to the source code of this file.

Data Structures

struct  Pinmux_PerCfg_t
 Structure defining the pin configuration parameters. More...
 

Macros

#define PINMUX_END   ((int16_t) -1)
 Macro to mark end of pinmux config array. More...
 
#define PIN_MODE(mode)   ((uint32_t) mode)
 Pin mode - it is at 0th bit. No shift requried. More...
 
#define PIN_PULL_DISABLE   (((uint32_t) 0x1U) << 16U)
 Resistor enable. More...
 
#define PIN_PULL_DIRECTION   (((uint32_t) 0x1U) << 17U)
 Pull direction. More...
 
#define PIN_INPUT_ENABLE   (((uint32_t) 0x1U) << 18U)
 Receiver enable. More...
 
#define PIN_OUTPUT_DISABLE   (((uint32_t) 0x1U) << 21U)
 Driver disable. More...
 
#define PIN_WAKEUP_ENABLE   (((uint32_t) 0x1U) << 29U)
 Wakeup enable. More...
 
Pinmux Domain ID

#define PINMUX_DOMAIN_ID_MAIN   (0U)
 
#define PINMUX_DOMAIN_ID_MCU   (1U)
 

Enumerations

enum  Pinmux_MainOffsets {
  PIN_MMC1_DAT1 = 0x022C, PIN_MMC1_DAT0 = 0x0230, PIN_EXT_REFCLK1 = 0x01F0, PIN_MMC1_DAT3 = 0x0224,
  PIN_MMC1_DAT2 = 0x0228, PIN_VOUT0_VSYNC = 0x0100, PIN_VOUT0_HSYNC = 0x00F8, PIN_VOUT0_PCLK = 0x0104,
  PIN_VOUT0_DE = 0x00FC, PIN_VOUT0_DATA0 = 0x00B8, PIN_VOUT0_DATA1 = 0x00BC, PIN_VOUT0_DATA2 = 0x00C0,
  PIN_VOUT0_DATA3 = 0x00C4, PIN_VOUT0_DATA4 = 0x00C8, PIN_VOUT0_DATA5 = 0x00CC, PIN_VOUT0_DATA6 = 0x00D0,
  PIN_VOUT0_DATA7 = 0x00D4, PIN_VOUT0_DATA8 = 0x00D8, PIN_VOUT0_DATA9 = 0x00DC, PIN_VOUT0_DATA10 = 0x00E0,
  PIN_VOUT0_DATA11 = 0x00E4, PIN_VOUT0_DATA12 = 0x00E8, PIN_VOUT0_DATA13 = 0x00EC, PIN_VOUT0_DATA14 = 0x00F0,
  PIN_VOUT0_DATA15 = 0x00F4, PIN_GPMC0_AD8 = 0x005C, PIN_GPMC0_AD9 = 0x0060, PIN_GPMC0_AD10 = 0x0064,
  PIN_GPMC0_AD11 = 0x0068, PIN_GPMC0_AD12 = 0x006C, PIN_GPMC0_AD13 = 0x0070, PIN_GPMC0_AD14 = 0x0074,
  PIN_GPMC0_AD15 = 0x0078, PIN_GPMC0_WAIT1 = 0x009C, PIN_UART0_TXD = 0x01CC, PIN_SPI0_CS0 = 0x01B4,
  PIN_SPI0_CS1 = 0x01B8, PIN_I2C1_SCL = 0x01E8, PIN_I2C1_SDA = 0x01EC, PIN_SPI0_CLK = 0x01BC,
  PIN_SPI0_D0 = 0x01C0, PIN_UART0_RXD = 0x01C8, PIN_SPI0_D1 = 0x01C4, PIN_RGMII2_RD2 = 0x018C,
  PIN_RGMII2_RD3 = 0x0190, PIN_RGMII2_TD2 = 0x0174, PIN_RGMII2_TD3 = 0x0178, PIN_MCASP0_AXR0 = 0x01A0,
  PIN_GPMC0_CSN3 = 0x00B4, PIN_GPMC0_WPN = 0x00A0, PIN_GPMC0_AD0 = 0x003C, PIN_GPMC0_AD1 = 0x0040,
  PIN_GPMC0_AD2 = 0x0044, PIN_GPMC0_AD3 = 0x0048, PIN_GPMC0_AD4 = 0x004C, PIN_GPMC0_AD5 = 0x0050,
  PIN_GPMC0_AD6 = 0x0054, PIN_GPMC0_AD7 = 0x0058, PIN_GPMC0_WAIT0 = 0x0098, PIN_GPMC0_BE1N = 0x0094,
  PIN_GPMC0_CSN0 = 0x00A8, PIN_GPMC0_CLK = 0x007C, PIN_GPMC0_ADVN_ALE = 0x0084, PIN_GPMC0_OEN_REN = 0x0088,
  PIN_GPMC0_WEN = 0x008C, PIN_GPMC0_BE0N_CLE = 0x0090, PIN_UART0_CTSN = 0x01D0, PIN_UART0_RTSN = 0x01D4,
  PIN_TMS = 0x0074, PIN_MCASP0_ACLKX = 0x01A4, PIN_MCASP0_AFSX = 0x01A8, PIN_MCASP0_AXR1 = 0x019C,
  PIN_OSPI0_D6 = 0x0024, PIN_OSPI0_D7 = 0x0028, PIN_OSPI0_D5 = 0x0020, PIN_RGMII2_RX_CTL = 0x017C,
  PIN_MDIO0_MDC = 0x0160, PIN_MDIO0_MDIO = 0x015C, PIN_MMC0_CMD = 0x0220, PIN_MMC0_CLK = 0x0218,
  PIN_MMC0_DAT0 = 0x0214, PIN_MMC0_DAT1 = 0x0210, PIN_MMC0_DAT2 = 0x020C, PIN_MMC0_DAT3 = 0x0208,
  PIN_MMC0_DAT4 = 0x0204, PIN_MMC0_DAT5 = 0x0200, PIN_MMC0_DAT6 = 0x01FC, PIN_MMC0_DAT7 = 0x01F8,
  PIN_MMC1_CMD = 0x023C, PIN_MMC1_CLK = 0x0234, PIN_MMC1_SDCD = 0x0240, PIN_MMC2_CMD = 0x0120,
  PIN_MMC2_CLK = 0x0118, PIN_MMC2_DAT0 = 0x0114, PIN_MMC2_DAT1 = 0x0110, PIN_MMC2_DAT2 = 0x010C,
  PIN_MMC2_DAT3 = 0x0108, PIN_MMC2_SDCD = 0x0124, PIN_MMC2_SDWP = 0x0128, PIN_OLDI0_A0N = 0x0260,
  PIN_OLDI0_A0P = 0x025C, PIN_OLDI0_A1N = 0x0268, PIN_OLDI0_A1P = 0x0264, PIN_OLDI0_A2N = 0x0270,
  PIN_OLDI0_A2P = 0x026C, PIN_OLDI0_A3N = 0x0278, PIN_OLDI0_A3P = 0x0274, PIN_OLDI0_A4N = 0x0280,
  PIN_OLDI0_A4P = 0x027C, PIN_OLDI0_A5N = 0x0288, PIN_OLDI0_A5P = 0x0284, PIN_OLDI0_A6N = 0x0290,
  PIN_OLDI0_A6P = 0x028C, PIN_OLDI0_A7N = 0x0298, PIN_OLDI0_A7P = 0x0294, PIN_OLDI0_CLK0N = 0x02A0,
  PIN_OLDI0_CLK0P = 0x029C, PIN_OLDI0_CLK1N = 0x02A8, PIN_OLDI0_CLK1P = 0x02A4, PIN_OSPI0_CLK = 0x0000,
  PIN_OSPI0_CSN0 = 0x002C, PIN_OSPI0_CSN1 = 0x0030, PIN_OSPI0_CSN2 = 0x0034, PIN_OSPI0_CSN3 = 0x0038,
  PIN_OSPI0_D0 = 0x000C, PIN_OSPI0_D1 = 0x0010, PIN_OSPI0_D2 = 0x0014, PIN_OSPI0_D3 = 0x0018,
  PIN_OSPI0_D4 = 0x001C, PIN_OSPI0_DQS = 0x0008, PIN_RGMII2_RXC = 0x0180, PIN_RGMII2_TX_CTL = 0x0164,
  PIN_RGMII2_TXC = 0x0168, PIN_RGMII2_TD0 = 0x016C, PIN_RGMII2_TD1 = 0x0170, PIN_RGMII1_RXC = 0x0148,
  PIN_RGMII2_RD0 = 0x0184, PIN_RGMII1_TD2 = 0x013C, PIN_RGMII1_TD3 = 0x0140, PIN_RGMII1_RD0 = 0x014C,
  PIN_RGMII1_RD1 = 0x0150, PIN_RGMII1_RD2 = 0x0154, PIN_RGMII1_RD3 = 0x0158, PIN_RGMII1_RX_CTL = 0x0144,
  PIN_RGMII1_TD0 = 0x0134, PIN_RGMII1_TD1 = 0x0138, PIN_RGMII1_TXC = 0x0130, PIN_RGMII1_TX_CTL = 0x012C,
  PIN_RGMII2_RD1 = 0x0188, PIN_PORZ_OUT = 0x0250, PIN_RESETSTATZ = 0x024C, PIN_MMC1_SDWP = 0x0244,
  PIN_GPMC0_DIR = 0x00A4, PIN_GPMC0_CSN1 = 0x00AC, PIN_GPMC0_CSN2 = 0x00B0, PIN_MCASP0_AXR3 = 0x0194,
  PIN_I2C0_SCL = 0x01E0, PIN_I2C0_SDA = 0x01E4, PIN_MCAN0_TX = 0x01D8, PIN_MCAN0_RX = 0x01DC,
  PIN_MCASP0_AXR2 = 0x0198, PIN_MCASP0_AFSR = 0x01AC, PIN_MCASP0_ACLKR = 0x01B0, PIN_OSPI0_LBCLKO = 0x0004,
  PIN_USB1_DRVVBUS = 0x0258, PIN_USB0_DRVVBUS = 0x0254
}
 Main domain pad config register offset in control module. More...
 
enum  Pinmux_McuOffsets {
  PIN_EMU0 = 0x0078, PIN_EMU1 = 0x007C, PIN_TCK = 0x0064, PIN_TDI = 0x006C,
  PIN_TDO = 0x0070, PIN_TRSTN = 0x0068, PIN_MCU_SPI0_CS1 = 0x0004, PIN_MCU_SPI0_CLK = 0x0008,
  PIN_MCU_SPI0_D0 = 0x000C, PIN_MCU_SPI0_D1 = 0x0010, PIN_MCU_UART0_RXD = 0x0014, PIN_MCU_UART0_TXD = 0x0018,
  PIN_MCU_UART0_CTSN = 0x001C, PIN_MCU_UART0_RTSN = 0x0020, PIN_MCU_MCAN0_RX = 0x0038, PIN_MCU_I2C0_SCL = 0x0044,
  PIN_MCU_I2C0_SDA = 0x0048, PIN_MCU_RESETSTATZ = 0x005C, PIN_MCU_MCAN1_RX = 0x0040, PIN_MCU_MCAN1_TX = 0x003C,
  PIN_MCU_ERRORN = 0x0060, PIN_MCU_PORZ = 0x0058, PIN_MCU_RESETZ = 0x0054, PIN_RESET_REQZ = 0x0248,
  PIN_WKUP_I2C0_SCL = 0x004C, PIN_WKUP_I2C0_SDA = 0x0050, PIN_PMIC_LPM_EN0 = 0x0080, PIN_WKUP_CLKOUT0 = 0x0084,
  PIN_MCU_SPI0_CS0 = 0x0000, PIN_MCU_MCAN0_TX = 0x0034, PIN_WKUP_UART0_CTSN = 0x002C, PIN_WKUP_UART0_RTSN = 0x0030,
  PIN_WKUP_UART0_RXD = 0x0024, PIN_WKUP_UART0_TXD = 0x0028
}
 Wakeup domain pad config register offset in control module. More...
 

Functions

void Pinmux_config (const Pinmux_PerCfg_t *pinmuxCfg, uint32_t domainId)
 This API configures the pinmux based on the domain. More...
 
void Pinmux_unlockMMR (uint32_t domainId)
 This API unlocks the PAD config control MMRs for the given domain. More...
 
void Pinmux_lockMMR (uint32_t domainId)
 This API locks the PAD config control MMRs for the given domain. More...