AM62x MCU+ SDK  09.00.00
tisci_procboot.h File Reference

Go to the source code of this file.

Data Structures

struct  tisci_msg_proc_request_req
 This file contains: More...
 
struct  tisci_msg_proc_request_resp
 Request for physical processor control response. More...
 
struct  tisci_msg_proc_release_req
 Release physical processor control request. More...
 
struct  tisci_msg_proc_release_resp
 Release physical processor control response. More...
 
struct  tisci_msg_proc_handover_req
 Request to handover control of a processor to another host if permitted. More...
 
struct  tisci_msg_proc_handover_resp
 Response to handover of control of a processor to another host if permitted. More...
 
struct  tisci_msg_proc_set_config_req
 Processor Boot Configuration. More...
 
struct  tisci_msg_proc_set_config_resp
 Response to Processor Boot Configuration message. More...
 
struct  tisci_msg_proc_set_control_req
 Optional processor specific message for sequence control. More...
 
struct  tisci_msg_proc_set_control_resp
 Response to optional processor specific message for sequence control. More...
 
struct  tisci_msg_proc_auth_boot_req
 Authenticate and start image. More...
 
struct  tisci_msg_proc_auth_boot_resp
 Response to authenticate and start image request. More...
 
struct  tisci_msg_proc_get_status_req
 Processor Status request. More...
 
struct  tisci_msg_proc_get_status_resp
 Processor Status Response. More...
 
struct  tisci_msg_proc_status_wait_req
 Processor Status Wait. More...
 
struct  tisci_msg_proc_status_wait_resp
 Processor Status Wait Response. More...
 

Macros

#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_EN   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_NIDEN   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPIDEN   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_DBG_SPNIDEN   (0x00000008U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_ARMV8_AARCH32   (0x00000100U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_EN   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_DBG_NIDEN   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_LOCKSTEP   (0x00000100U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TEINIT   (0x00000200U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_NMFI_EN   (0x00000400U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_TCM_RSTBASE   (0x00000800U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_BTCM_EN   (0x00001000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_ATCM_EN   (0x00002000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_MEM_INIT_DIS   (0x00004000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_R5_SINGLE_CORE   (0x00008000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_MASK   (0x0000000FU)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_SHIFT   (0x00000000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_1   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_2   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_3   (0x00000003U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_4   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2PL_5   (0x00000005U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_MASK   (0x000000F0U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_SHIFT   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_2   (0x00000020U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_3   (0x00000030U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_4   (0x00000040U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C7X_L2AL_5   (0x00000050U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_MASK   (0x00000007U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_SHIFT   (0x00000000U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV2   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV3   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_C6X_SSCLKMV_DIV4   (0x00000003U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_EN   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_M4F_DBG_NIDEN   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CFG_FLAG_HSM_DBG_EN   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_ACINACTM   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_AINACTS   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_ARMV8_L2FLUSHREQ   (0x00000100U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_CORE_HALT   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_LPSC   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_R5_RESET   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_CTRL_FLAG_HSM_M4_RESET   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFE   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_WFI   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_L2F_DONE   (0x00000010U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_ARMV8_STANDBYWFIL2   (0x00000020U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFE   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_WFI   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_CLK_GATED   (0x00000004U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_LOCKSTEP_PERMITTED   (0x00000100U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_R5_SINGLECORE_ONLY   (0x00000200U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFE   (0x00000001U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_C7X_WFI   (0x00000002U)
 
#define TISCI_MSG_VAL_PROC_BOOT_STATUS_FLAG_M4F_WFI   (0x00000002U)
 

Functions

struct tisci_msg_proc_request_req __attribute__ ((__packed__))
 

Variables

struct tisci_header hdr
 
uint8_t processor_id
 
uint8_t host_id
 
uint32_t bootvector_lo
 
uint32_t bootvector_hi
 
uint32_t config_flags_1_set
 
uint32_t config_flags_1_clear
 
uint32_t control_flags_1_set
 
uint32_t control_flags_1_clear
 
uint32_t certificate_address_lo
 
uint32_t certificate_address_hi
 
uint32_t image_address_lo
 
uint32_t image_address_hi
 
uint32_t image_size
 
uint32_t config_flags_1
 
uint32_t control_flags_1
 
uint32_t status_flags_1
 
uint8_t num_wait_iterations
 
uint8_t num_match_iterations
 
uint8_t delay_per_iteration_us
 
uint8_t delay_before_iteration_loop_start_us
 
uint32_t status_flags_1_set_all_wait
 
uint32_t status_flags_1_set_any_wait
 
uint32_t status_flags_1_clr_all_wait
 
uint32_t status_flags_1_clr_any_wait
 

Variable Documentation

◆ hdr

struct tisci_header hdr

◆ processor_id

uint8_t processor_id

◆ host_id

uint8_t host_id

◆ bootvector_lo

uint32_t bootvector_lo

◆ bootvector_hi

uint32_t bootvector_hi

◆ config_flags_1_set

uint32_t config_flags_1_set

◆ config_flags_1_clear

uint32_t config_flags_1_clear

◆ control_flags_1_set

uint32_t control_flags_1_set

◆ control_flags_1_clear

uint32_t control_flags_1_clear

◆ certificate_address_lo

uint32_t certificate_address_lo

◆ certificate_address_hi

uint32_t certificate_address_hi

◆ image_address_lo

uint32_t image_address_lo

◆ image_address_hi

uint32_t image_address_hi

◆ image_size

uint32_t image_size

◆ config_flags_1

uint32_t config_flags_1

◆ control_flags_1

uint32_t control_flags_1

◆ status_flags_1

uint32_t status_flags_1

◆ num_wait_iterations

uint8_t num_wait_iterations

◆ num_match_iterations

uint8_t num_match_iterations

◆ delay_per_iteration_us

uint8_t delay_per_iteration_us

◆ delay_before_iteration_loop_start_us

uint8_t delay_before_iteration_loop_start_us

◆ status_flags_1_set_all_wait

uint32_t status_flags_1_set_all_wait

◆ status_flags_1_set_any_wait

uint32_t status_flags_1_set_any_wait

◆ status_flags_1_clr_all_wait

uint32_t status_flags_1_clr_all_wait

◆ status_flags_1_clr_any_wait

uint32_t status_flags_1_clr_any_wait