AM62x MCU+ SDK  09.00.00

Introduction

Functions

bool SDL_VTM_getBaseAddr (SDL_VTM_cfgReg cfgReg, uint32_t *vtmBaseAddr)
 

Enumerations

enum  SDL_VTM_InstTs {
  SDL_VTM_INSTANCE_TS_0, SDL_VTM_INSTANCE_TS_1, SDL_VTM_INSTANCE_TS_2, SDL_VTM_INSTANCE_TS_3,
  SDL_VTM_INSTANCE_TS_4, SDL_VTM_INSTANCE_TS_5, SDL_VTM_INSTANCE_TS_6, SDL_VTM_INSTANCE_TS_7,
  SDL_VTM_INSTANCE_TS_MAX_NUM
}
 This enumerator defines the VTM Temperature sensor. More...
 
enum  SDL_VTM_InstVd {
  SDL_VTM_INSTANCE_VD_DOMAIN_0, SDL_VTM_INSTANCE_VD_DOMAIN_1, SDL_VTM_INSTANCE_VD_DOMAIN_2, SDL_VTM_INSTANCE_VD_DOMAIN_3,
  SDL_VTM_INSTANCE_VD_DOMAIN_4, SDL_VTM_INSTANCE_VD_DOMAIN_5, SDL_VTM_INSTANCE_VD_DOMAIN_6, SDL_VTM_INSTANCE_VD_DOMAIN_7,
  SDL_VTM_INSTANCE_VD_DOMAIN_CNT
}
 This enumerator defines the VTM VD domain ID. More...
 
enum  SDL_VTM_cfgReg { SDL_VTM_CONFIG_REG_1, SDL_VTM_CONFIG_REG_2 }
 

Enumeration Type Documentation

◆ SDL_VTM_InstTs

This enumerator defines the VTM Temperature sensor.

SDL definitions for SoC VTM Instances:

Enumerator
SDL_VTM_INSTANCE_TS_0 

Temperature sensor 0

SDL_VTM_INSTANCE_TS_1 

Temperature sensor 1

SDL_VTM_INSTANCE_TS_2 

Temperature sensor 2

SDL_VTM_INSTANCE_TS_3 

Temperature sensor 3

SDL_VTM_INSTANCE_TS_4 

Temperature sensor 4

SDL_VTM_INSTANCE_TS_5 

Temperature sensor 5

SDL_VTM_INSTANCE_TS_6 

Temperature sensor 6

SDL_VTM_INSTANCE_TS_7 

Temperature sensor 7

SDL_VTM_INSTANCE_TS_MAX_NUM 

No. of Temperature sensor

◆ SDL_VTM_InstVd

This enumerator defines the VTM VD domain ID.

Enumerator
SDL_VTM_INSTANCE_VD_DOMAIN_0 

Voltage Domain 0

SDL_VTM_INSTANCE_VD_DOMAIN_1 

Voltage Domain 1

SDL_VTM_INSTANCE_VD_DOMAIN_2 

Voltage Domain 2

SDL_VTM_INSTANCE_VD_DOMAIN_3 

Voltage Domain 3

SDL_VTM_INSTANCE_VD_DOMAIN_4 

Voltage Domain 4

SDL_VTM_INSTANCE_VD_DOMAIN_5 

Voltage Domain 5

SDL_VTM_INSTANCE_VD_DOMAIN_6 

Voltage Domain 6

SDL_VTM_INSTANCE_VD_DOMAIN_7 

Voltage Domain 7

SDL_VTM_INSTANCE_VD_DOMAIN_CNT 

No. of Voltage Domain

◆ SDL_VTM_cfgReg

Enumerator
SDL_VTM_CONFIG_REG_1 
SDL_VTM_CONFIG_REG_2 

Function Documentation

◆ SDL_VTM_getBaseAddr()

bool SDL_VTM_getBaseAddr ( SDL_VTM_cfgReg  cfgReg,
uint32_t *  vtmBaseAddr 
)