AM62x MCU+ SDK  08.06.00

Detailed Description

TISCI_MSG_BOARD_CONFIG request to provide the location and size of the tisci_boardcfg structure.

Parameters
hdrTISCI header
tisci_boardcfgp_lowLow 32-bits of physical pointer to tisci_boardcfg struct.
tisci_boardcfgp_highHigh 32-bits of physical pointer to tisci_boardcfg struct.
tisci_boardcfg_sizeSize of configuration data.
tisci_boardcfg_devgrpDevice group for the base board configuration.

Data Fields

struct tisci_header hdr
 
uint32_t tisci_boardcfgp_low
 
uint32_t tisci_boardcfgp_high
 
uint16_t tisci_boardcfg_size
 
devgrp_t tisci_boardcfg_devgrp
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_board_config_req::hdr

◆ tisci_boardcfgp_low

uint32_t tisci_msg_board_config_req::tisci_boardcfgp_low

◆ tisci_boardcfgp_high

uint32_t tisci_msg_board_config_req::tisci_boardcfgp_high

◆ tisci_boardcfg_size

uint16_t tisci_msg_board_config_req::tisci_boardcfg_size

◆ tisci_boardcfg_devgrp

devgrp_t tisci_msg_board_config_req::tisci_boardcfg_devgrp