DMSC controls the power management, security and resource management of the device.
Macros | |
#define | TISCI_HOST_ID_TIFS (0U) |
This file contains: More... | |
#define | TISCI_HOST_ID_DM (254U) |
#define | TISCI_HOST_ID_MAIN_0_R5_0 (35U) |
#define | TISCI_HOST_ID_MAIN_0_R5_1 (36U) |
#define | TISCI_HOST_ID_MAIN_0_R5_2 (37U) |
#define | TISCI_HOST_ID_MAIN_0_R5_3 (38U) |
#define | TISCI_HOST_ID_A53_0 (10U) |
#define | TISCI_HOST_ID_A53_1 (11U) |
#define | TISCI_HOST_ID_A53_2 (12U) |
#define | TISCI_HOST_ID_A53_3 (13U) |
#define | TISCI_HOST_ID_M4_0 (30U) |
#define | TISCI_HOST_ID_GPU (31U) |
#define | TISCI_HOST_ID_A53_4 (14U) |
#define | TISCI_HOST_ID_DM2TIFS (250U) |
#define | TISCI_HOST_ID_TIFS2DM (251U) |
#define | TISCI_HOST_ID_HSM (253U) |
#define | TISCI_HOST_ID_ALL (128U) |
#define | TISCI_HOST_ID_CNT (16U) |
#define TISCI_HOST_ID_TIFS (0U) |
This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
System Firmware Source File
Host IDs for AM62X device
Data version: 221107_151433 TIFS(Secure): Device Management and Security Control
#define TISCI_HOST_ID_DM (254U) |
DM(Non Secure): Device Management
#define TISCI_HOST_ID_MAIN_0_R5_0 (35U) |
MAIN_0_R5_0(Secure): Cortex R5_0 context 0 on Main island(BOOT)
#define TISCI_HOST_ID_MAIN_0_R5_1 (36U) |
MAIN_0_R5_1(Non Secure): Cortex R5_0 context 1 on Main island
#define TISCI_HOST_ID_MAIN_0_R5_2 (37U) |
MAIN_0_R5_2(Secure): Cortex R5_0 context 2 on Main island
#define TISCI_HOST_ID_MAIN_0_R5_3 (38U) |
MAIN_0_R5_3(Non Secure): Cortex R5_0 context 3 on Main island
#define TISCI_HOST_ID_A53_0 (10U) |
A53_0(Secure): Cortex a53 context 0 on Main island
#define TISCI_HOST_ID_A53_1 (11U) |
A53_1(Secure): Cortex A53 context 1 on Main island
#define TISCI_HOST_ID_A53_2 (12U) |
A53_2(Non Secure): Cortex A53 context 2 on Main island
#define TISCI_HOST_ID_A53_3 (13U) |
A53_3(Non Secure): Cortex A53 context 3 on Main island
#define TISCI_HOST_ID_M4_0 (30U) |
M4_0(Non Secure): M4
#define TISCI_HOST_ID_GPU (31U) |
GPU(Non Secure): GPU context 0 on Main island
#define TISCI_HOST_ID_A53_4 (14U) |
A53_4(Non Secure): Cortex A53 context 1 on Main island
#define TISCI_HOST_ID_DM2TIFS (250U) |
DM2TIFS(Secure): DM to TIFS communication
#define TISCI_HOST_ID_TIFS2DM (251U) |
TIFS2DM(Non Secure): TIFS to DM communication
#define TISCI_HOST_ID_HSM (253U) |
HSM(Secure): HSM Controller
#define TISCI_HOST_ID_ALL (128U) |
Host catch all. Used in board configuration resource assignments to define resource ranges useable by all hosts. Cannot be used
#define TISCI_HOST_ID_CNT (16U) |
Number of unique hosts on the SoC