Typedefs | |
typedef uint8_t | SDL_TOG_Inst |
Macros | |
#define | SDL_TOG_INSTANCE_TIMEOUT0_CFG 0U |
#define | SDL_TOG_INSTANCE_TIMEOUT1_CFG 1U |
#define | SDL_TOG_MAX_INSTANCE SDL_TOG_INSTANCE_TIMEOUT1_CFG |
#define SDL_TOG_INSTANCE_TIMEOUT0_CFG 0U |
MAIN Timeout0
#define SDL_TOG_INSTANCE_TIMEOUT1_CFG 1U |
#define SDL_TOG_MAX_INSTANCE SDL_TOG_INSTANCE_TIMEOUT1_CFG |
Maximum
typedef uint8_t SDL_TOG_Inst |