Go to the source code of this file.
Macros | |
#define | TISCI_HOST_ID_TIFS (0U) |
This file contains: More... | |
#define | TISCI_HOST_ID_DM (254U) |
#define | TISCI_HOST_ID_MAIN_0_R5_0 (35U) |
#define | TISCI_HOST_ID_MAIN_0_R5_1 (36U) |
#define | TISCI_HOST_ID_MAIN_0_R5_2 (37U) |
#define | TISCI_HOST_ID_MAIN_0_R5_3 (38U) |
#define | TISCI_HOST_ID_A53_0 (10U) |
#define | TISCI_HOST_ID_A53_1 (11U) |
#define | TISCI_HOST_ID_A53_2 (12U) |
#define | TISCI_HOST_ID_A53_3 (13U) |
#define | TISCI_HOST_ID_M4_0 (30U) |
#define | TISCI_HOST_ID_GPU (31U) |
#define | TISCI_HOST_ID_A53_4 (14U) |
#define | TISCI_HOST_ID_DM2TIFS (250U) |
#define | TISCI_HOST_ID_TIFS2DM (251U) |
#define | TISCI_HOST_ID_ALL (128U) |
#define | TISCI_HOST_ID_CNT (15U) |