AM62x MCU+ SDK  08.04.00

Detailed Description

TISCI_MSG_BOARD_CONFIG_PM request to provide the location and size of the tisci_boardcfg Power Management configuration structure.

Parameters
hdrTISCI header
tisci_boardcfg_pmp_lowLow 32-bits of physical pointer to tisci_boardcfg PM configuration struct.
tisci_boardcfg_pmp_highHigh 32-bits of physical pointer to tisci_boardcfg PM configuration struct.
tisci_boardcfg_pm_sizeSize of PM configuration data.
tisci_boardcfg_pm_devgrpDevice group for the PM configuration

Data Fields

struct tisci_header hdr
 
uint32_t tisci_boardcfg_pmp_low
 
uint32_t tisci_boardcfg_pmp_high
 
uint16_t tisci_boardcfg_pm_size
 
devgrp_t tisci_boardcfg_pm_devgrp
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_board_config_pm_req::hdr

◆ tisci_boardcfg_pmp_low

uint32_t tisci_msg_board_config_pm_req::tisci_boardcfg_pmp_low

◆ tisci_boardcfg_pmp_high

uint32_t tisci_msg_board_config_pm_req::tisci_boardcfg_pmp_high

◆ tisci_boardcfg_pm_size

uint16_t tisci_msg_board_config_pm_req::tisci_boardcfg_pm_size

◆ tisci_boardcfg_pm_devgrp

devgrp_t tisci_msg_board_config_pm_req::tisci_boardcfg_pm_devgrp