AM62x MCU+ SDK  08.04.00

Detailed Description

Used to enable/disable features in DMSC based on usecase.

Parameters
subhdrMagic and size for integrity check.
main_isolation_enableEnable/disable support for DMSC main isolation. If disabled, main isolation SCI message will be rejected with NAK.
main_isolation_hostidHost-ID allowed to send SCI-message for main isolation. If mismatch, SCI message will be rejected with NAK.

Data Fields

struct tisci_boardcfg_substructure_header subhdr
 
uint8_t main_isolation_enable
 
uint16_t main_isolation_hostid
 

Field Documentation

◆ subhdr

struct tisci_boardcfg_substructure_header tisci_boardcfg_control::subhdr

◆ main_isolation_enable

uint8_t tisci_boardcfg_control::main_isolation_enable

◆ main_isolation_hostid

uint16_t tisci_boardcfg_control::main_isolation_hostid