File containing the AM62x specific interrupt management data for RM.
Variables | |
static struct Sciclient_rmIaUsedMapping | rom_usage_DMASS0_INTAGGR_0 [1U] |
uint8_t | vint_usage_count_DMSS_AM62_0_INTAGGR_0 [184U] = {0} |
static struct Sciclient_rmIaUsedMapping | rom_usage_SA3_SS0_INTAGGR_0 [4U] |
uint8_t | vint_usage_count_SA3_SS0_INTAGGR_0 [8U] = {0} |
struct Sciclient_rmIaInst | gRmIaInstances [SCICLIENT_RM_IA_NUM_INST] |
struct Sciclient_rmIrInst | gRmIrInstances [SCICLIENT_RM_IR_NUM_INST] |
|
static |
uint8_t vint_usage_count_DMSS_AM62_0_INTAGGR_0[184U] = {0} |
|
static |
uint8_t vint_usage_count_SA3_SS0_INTAGGR_0[8U] = {0} |
struct Sciclient_rmIaInst gRmIaInstances[SCICLIENT_RM_IA_NUM_INST] |
struct Sciclient_rmIrInst gRmIrInstances[SCICLIENT_RM_IR_NUM_INST] |