AM62Px MCU+ SDK  12.00.00

Detailed Description

Parameters for TimerP_setup.

Data Fields

uint32_t inputPreScaler
 
uint32_t inputClkHz
 
uint32_t periodInUsec
 
uint64_t periodInNsec
 
uint32_t oneshotMode
 
uint32_t enableOverflowInt
 
uint32_t enableDmaTrigger
 

Field Documentation

◆ inputPreScaler

uint32_t TimerP_Params::inputPreScaler

input pre-scaler divisor ro apply

Note
MUST be power of 2 and between 1 and 256 for GP Timer
MAKE sure this value is not 0
This field is valid only when underlying timer is DM Timer.
This field is not valid when underlying timer is RTI Timer. Set to 1 in this case.

◆ inputClkHz

uint32_t TimerP_Params::inputClkHz

Timer input clock in unit of Hz before pre-scaler, system initialization MUST make any system level muxes, PLLs, power required to input this clock are setup properly

Note
MAKE sure this value is not 0

◆ periodInUsec

uint32_t TimerP_Params::periodInUsec

Timer period in units of usecs, internally TimerP_Params::inputClkHz and TimerP_Params.inputPreScaler is used to compute the value to be put inside the timer HW register

Note
When value is 0, periodInNsec is used instead
When both periodInUsec and periodInNsec are non-zero, periodInNsec is used

◆ periodInNsec

uint64_t TimerP_Params::periodInNsec

Timer period in units of nsecs, internally TimerP_Params::inputClkHz and TimerP_Params.inputPreScaler is used to compute the value to be put inside the timer HW register

Note
When value is 0, periodInUsec is used instead
When both periodInUsec and periodInNsec are non-zero, periodInNsec is used

◆ oneshotMode

uint32_t TimerP_Params::oneshotMode

0: continuous mode of operation, 1: oneshot mode of operation

Note
NOT supported for RTI timer, always set to 0 in this case.

◆ enableOverflowInt

uint32_t TimerP_Params::enableOverflowInt

0: Do not enable timer overflow interrupt, 1: enable timer overflow interrupt

◆ enableDmaTrigger

uint32_t TimerP_Params::enableDmaTrigger

0: Do not enable DMA trigger from timer, 1: enable DMA trigger from timer