AM62Px MCU+ SDK  12.00.00

Detailed Description

PMIC driver configuration, these are filled by SysCfg based on the device that is selected.

Data Fields

Pmic_CoreCfg_t * pmicConfigData
 
Pmic_CoreHandle_t * pmicCoreHandle
 
uint8_t wdogMode
 
uint8_t trigWdogPin
 
uint8_t trigWdogPinFunc
 
uint8_t qaWdogpin1
 
uint8_t qaWdogpin2
 
uint8_t qaWdogpin1Func
 
uint8_t qaWdogpin2Func
 

Field Documentation

◆ pmicConfigData

Pmic_CoreCfg_t* PMIC_Config::pmicConfigData

Configuration data used to initialize PMIC

◆ pmicCoreHandle

Pmic_CoreHandle_t* PMIC_Config::pmicCoreHandle

PMIC LLD driver handle, used to maintain driver implementation state

◆ wdogMode

uint8_t PMIC_Config::wdogMode

Watchdog mode - Trigger/Q&A

◆ trigWdogPin

uint8_t PMIC_Config::trigWdogPin

Trigger watchdog input signal GPIO pin number

◆ trigWdogPinFunc

uint8_t PMIC_Config::trigWdogPinFunc

Trigger watchdog input signal GPIO pin function

◆ qaWdogpin1

uint8_t PMIC_Config::qaWdogpin1

Q&A watchdog GPIO pin-1 number

◆ qaWdogpin2

uint8_t PMIC_Config::qaWdogpin2

Q&A watchdog GPIO pin-2 number

◆ qaWdogpin1Func

uint8_t PMIC_Config::qaWdogpin1Func

Q&A watchdog GPIO pin-1 fucntion

◆ qaWdogpin2Func

uint8_t PMIC_Config::qaWdogpin2Func

Q&A watchdog GPIO pin-2 fucntion