AM62Px MCU+ SDK  12.00.00
NullMod_Obj Struct Reference

Detailed Description

Null Module object.

Data Fields

const char * name
 
uint64_t physAddr
 
void * virtAddr
 
uint64_t physAddr2
 
void * virtAddr2
 
uint32_t features
 
uint32_t errata
 
Enet_Magic magic
 

Field Documentation

◆ name

const char* NullMod_Obj::name

Module name

◆ physAddr

uint64_t NullMod_Obj::physAddr

Module's physical address

◆ virtAddr

void* NullMod_Obj::virtAddr

Module's virtual address

◆ physAddr2

uint64_t NullMod_Obj::physAddr2

Module's second physical address, if needed

◆ virtAddr2

void* NullMod_Obj::virtAddr2

Module's second virtual address, if needed

◆ features

uint32_t NullMod_Obj::features

Module features

◆ errata

uint32_t NullMod_Obj::errata

Module's applicable errata

◆ magic

Enet_Magic NullMod_Obj::magic

Magic number indicating if the module has been opened