AM62Px MCU+ SDK  12.00.00

Detailed Description

MCSPI instance attributes - used during init time.

Data Fields

uint32_t baseAddr
 
uint32_t inputClkFreq
 
uint32_t intrNum
 
uint16_t eventId
 
uint32_t operMode
 
uint8_t intrPriority
 
uint32_t chMode
 
uint32_t pinMode
 
uint32_t initDelay
 

Field Documentation

◆ baseAddr

uint32_t MCSPI_Attrs::baseAddr

Peripheral base address

◆ inputClkFreq

uint32_t MCSPI_Attrs::inputClkFreq

Module input clock frequency

◆ intrNum

uint32_t MCSPI_Attrs::intrNum

Peripheral interrupt number

◆ eventId

uint16_t MCSPI_Attrs::eventId

Module interrupt event ID

◆ operMode

uint32_t MCSPI_Attrs::operMode

Driver operating mode

◆ intrPriority

uint8_t MCSPI_Attrs::intrPriority

Interrupt priority

◆ chMode

uint32_t MCSPI_Attrs::chMode

Channel mode: Single or multi channel. Refer MCSPI_ChMode

◆ pinMode

uint32_t MCSPI_Attrs::pinMode

Pin mode. Refer MCSPI_PinMode

◆ initDelay

uint32_t MCSPI_Attrs::initDelay

Initial SPI delay for first transfer. Refer MCSPI_InitDelay