AM62Px MCU+ SDK  12.00.00

Detailed Description

MCASP instance attributes - used during init time.

Data Fields

uint32_t instNum
 
uintptr_t baseAddr
 
uintptr_t dataBaseAddr
 
uint8_t isSynchronous
 
uint16_t numOfSerializers
 
uint16_t serStatus [16]
 
MCASP_HwConfig hwCfg
 
MCASP_HwIntConfig intCfgTx
 
MCASP_HwIntConfig intCfgRx
 
uint32_t txSlotSize
 
uint32_t rxSlotSize
 
uint8_t txFifoWaterLevel
 
uint8_t rxFifoWaterLevel
 

Field Documentation

◆ instNum

uint32_t MCASP_Attrs::instNum

MCASP instance number

◆ baseAddr

uintptr_t MCASP_Attrs::baseAddr

Peripheral base address

◆ dataBaseAddr

uintptr_t MCASP_Attrs::dataBaseAddr

Peripheral data port base address

◆ isSynchronous

uint8_t MCASP_Attrs::isSynchronous

Tx and Rx is operating in synchronous mode

◆ numOfSerializers

uint16_t MCASP_Attrs::numOfSerializers

Number of serializers

◆ serStatus

uint16_t MCASP_Attrs::serStatus[16]

Holds status information for both the serializers

◆ hwCfg

MCASP_HwConfig MCASP_Attrs::hwCfg

Register information for initialising the Mcasp hardware.

◆ intCfgTx

MCASP_HwIntConfig MCASP_Attrs::intCfgTx

Transmit interrupt configuration

◆ intCfgRx

MCASP_HwIntConfig MCASP_Attrs::intCfgRx

Receive interrupt configuration

◆ txSlotSize

uint32_t MCASP_Attrs::txSlotSize

slot size for transmission

◆ rxSlotSize

uint32_t MCASP_Attrs::rxSlotSize

slot size for reception

◆ txFifoWaterLevel

uint8_t MCASP_Attrs::txFifoWaterLevel

FIFO waterlevel for TX

◆ rxFifoWaterLevel

uint8_t MCASP_Attrs::rxFifoWaterLevel

FIFO waterlevel for RX