AM62Px MCU+ SDK  12.00.00

Detailed Description

Test application data structure.

Data Fields

Dss_InstObject instObj [CSL_DSS_VID_PIPE_ID_MAX]
 
Fvid2_Handle dctrlHandle
 
Dss_InitParams initParams
 
Dss_DctrlPathInfodctrlPathInfo
 
Dss_DctrlVpParams vpParams
 
Dss_DctrlAdvVpParams advVpParams
 
Dss_DctrlVpSafetyChkParams vpSafetyParams [CSL_DSS_VP_SAFETY_REGION_MAX]
 
Dss_DctrlOverlayParams overlayParams
 
Dss_DctrlOverlayLayerParams layerParams
 
Dss_DctrlVpErrorStats errorStats
 
Dss_DctrlGlobalDssParams globalDssParams
 
Dss_DctrlOldiParamsoldiParams
 
Dss_FirewallRegionConfigfwlConfig
 

Field Documentation

◆ instObj

Display driver instance objects

◆ dctrlHandle

Fvid2_Handle Dss_Object::dctrlHandle

DCTRL handle

◆ initParams

Dss_InitParams Dss_Object::initParams

DSS Initialization Parameters

◆ dctrlPathInfo

Dss_DctrlPathInfo* Dss_Object::dctrlPathInfo

DSS Path Information

◆ vpParams

Dss_DctrlVpParams Dss_Object::vpParams

VP Params

◆ advVpParams

Dss_DctrlAdvVpParams Dss_Object::advVpParams

Advance VP Params

◆ vpSafetyParams

VP safety check params

◆ overlayParams

Dss_DctrlOverlayParams Dss_Object::overlayParams

Overlay Params

◆ layerParams

Dss_DctrlOverlayLayerParams Dss_Object::layerParams

Layer Params

◆ errorStats

Dss_DctrlVpErrorStats Dss_Object::errorStats

Error Stats

◆ globalDssParams

Dss_DctrlGlobalDssParams Dss_Object::globalDssParams

Global DSS Params

◆ oldiParams

Dss_DctrlOldiParams* Dss_Object::oldiParams

OLDI Params

◆ fwlConfig

Dss_FirewallRegionConfig* Dss_Object::fwlConfig

Pointer to fwl region data.