AM62Px MCU+ SDK  12.00.00
enet_mod_timesync.h File Reference

Introduction

This file contains the type definitions and helper macros for the Enet Time Synchronization module interface.

Go to the source code of this file.

Data Structures

struct  EnetTimeSync_setTimestamp
 Timestamp set. More...
 
struct  EnetTimeSync_TimestampAdj
 Timestamp adjustment. More...
 
struct  EnetTimeSync_GetEthTimestampInArgs
 Input args for ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP and ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP commands. More...
 

Macros

#define ENET_TIMESYNC_PUBLIC_IOCTL(x)
 Helper macro to create IOCTL commands for TIMESYNC module. More...
 

Enumerations

enum  EnetTimeSync_Ioctl {
  ENET_TIMESYNC_IOCTL_GET_VERSION = ENET_TIMESYNC_PUBLIC_IOCTL(0U), ENET_TIMESYNC_IOCTL_PRINT_REGS = ENET_TIMESYNC_PUBLIC_IOCTL(1U), ENET_TIMESYNC_IOCTL_PRINT_STATS = ENET_TIMESYNC_PUBLIC_IOCTL(2U), ENET_TIMESYNC_IOCTL_GET_CURRENT_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(3U),
  ENET_TIMESYNC_IOCTL_SET_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(4U), ENET_TIMESYNC_IOCTL_ADJUST_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(5U), ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(6U), ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(7U),
  ENET_TIMESYNC_IOCTL_RESET = ENET_TIMESYNC_PUBLIC_IOCTL(8U), ENET_TIMESYNC_IOCTL_SET_TIMESTAMP_COMPLETE = ENET_TIMESYNC_PUBLIC_IOCTL(9U)
}
 TimeSync module IOCTL commands. More...
 
enum  EnetTimeSync_MsgType {
  ENET_TIMESYNC_MESSAGE_SYNC = 0x00U, ENET_TIMESYNC_MESSAGE_DELAY_REQ = 0x01U, ENET_TIMESYNC_MESSAGE_PDELAY_REQ = 0x02U, ENET_TIMESYNC_MESSAGE_PDELAY_RESP = 0x03U,
  ENET_TIMESYNC_MESSAGE_FOLLOW_UP = 0x08U, ENET_TIMESYNC_MESSAGE_DELAY_RESP = 0x09U, ENET_TIMESYNC_MESSAGE_PDELAY_RESP_FOLLOW_UP = 0x0AU, ENET_TIMESYNC_MESSAGE_ANNOUNCE = 0x0BU,
  ENET_TIMESYNC_MESSAGE_SIGNALING = 0x0CU, ENET_TIMESYNC_MESSAGE_MANAGEMENT = 0x0DU, ENET_TIMESYNC_MESSAGE_INVALID = -1
}
 TimeSync Ethernet message type. More...
 
enum  EnetTimeSync_AdjMode { ENET_TIMESYNC_ADJMODE_DISABLE = 0U, ENET_TIMESYNC_ADJMODE_PPM, ENET_TIMESYNC_ADJMODE_PPH }
 TimeSync adjustment mode. More...
 
enum  EnetTimeSync_AdjDir { ENET_TIMESYNC_ADJDIR_INCREASE = 0U, ENET_TIMESYNC_ADJDIR_DECREASE }
 TimeSync adjustment direction. More...