AM62Px MCU+ SDK  12.00.00
mod Directory Reference

Files

file  cpsw_ale.h [code]
 This file contains the type definitions and helper macros for the CPSW Address Lookup Engine (ALE) module interface.
 
file  cpsw_cpts.h [code]
 This file contains private type definitions and helper macros for the CPSW CPTS module.
 
file  cpsw_hostport.h [code]
 This file contains the type definitions and helper macros for the CPSW host port module.
 
file  cpsw_macport.h [code]
 This file contains the type definitions and helper macros for the CPSW MAC port module interface.
 
file  cpsw_stats.h [code]
 This file contains the type definitions and helper macros for the CPSW Statistics module interface.
 
file  icssg_stats.h [code]
 This file contains the type definitions and helper macros for ICSSG Statistics interface.
 
file  icssg_timesync.h [code]
 This file contains the type definitions and helper macros for ICSSG TimeSync.
 
file  mdio.h [code]
 This file contains the type definitions and helper macros for the MDIO module interface.
 
file  mod_null.h [code]
 This file contains the type definitions and helper macros for the "null" Ethernet Module interface.