AM62Px MCU+ SDK  09.02.00

Detailed Description

TISCI_MSG_BOARD_CONFIG_RM request to provide the location and size of the tisci_boardcfg Resource Management configuration structure.

Parameters
hdrTISCI header
tisci_boardcfg_rmp_lowLow 32-bits of physical pointer to tisci_boardcfg RM configuration struct.
tisci_boardcfg_rmp_highHigh 32-bits of physical pointer to tisci_boardcfg RM configuration struct.
tisci_boardcfg_rm_sizeSize of RM configuration data.
tisci_boardcfg_rm_devgrpDevice group for the RM configuration.

Data Fields

struct tisci_header hdr
 
uint32_t tisci_boardcfg_rmp_low
 
uint32_t tisci_boardcfg_rmp_high
 
uint16_t tisci_boardcfg_rm_size
 
devgrp_t tisci_boardcfg_rm_devgrp
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_board_config_rm_req::hdr

◆ tisci_boardcfg_rmp_low

uint32_t tisci_msg_board_config_rm_req::tisci_boardcfg_rmp_low

◆ tisci_boardcfg_rmp_high

uint32_t tisci_msg_board_config_rm_req::tisci_boardcfg_rmp_high

◆ tisci_boardcfg_rm_size

uint16_t tisci_msg_board_config_rm_req::tisci_boardcfg_rm_size

◆ tisci_boardcfg_rm_devgrp

devgrp_t tisci_msg_board_config_rm_req::tisci_boardcfg_rm_devgrp