AM62Px MCU+ SDK  09.02.00
SDL_DCC_Config Struct Reference

Detailed Description

Structure containing parameters for DCC module configuration.

Data Fields

SDL_DCC_Mode mode
 
SDL_DCC_ClkSrc0 clk0Src
 
SDL_DCC_ClkSrc1 clk1Src
 
uint32_t clk0Seed
 
uint32_t clk0ValidSeed
 
uint32_t clk1Seed
 

Field Documentation

◆ mode

SDL_DCC_Mode SDL_DCC_Config::mode

Mode of operation for DCC module. Refer enum SDL_DCC_mode

◆ clk0Src

SDL_DCC_ClkSrc0 SDL_DCC_Config::clk0Src

Clock source for COUNT0 i.e. reference clock. Refer enum SDL_DCC_clkSrc0

◆ clk1Src

SDL_DCC_ClkSrc1 SDL_DCC_Config::clk1Src

Clock source for COUNT1 i.e. clock signal to be tested. Refer enum SDL_DCC_ClkSrc1.

◆ clk0Seed

uint32_t SDL_DCC_Config::clk0Seed

Preload value/seed value for COUNT0

◆ clk0ValidSeed

uint32_t SDL_DCC_Config::clk0ValidSeed

Preload value/seed value for VALID0

◆ clk1Seed

uint32_t SDL_DCC_Config::clk1Seed

Preload value/seed value for COUNT1