AM62Px MCU+ SDK  09.02.00
MCAN_ConfigParams Struct Reference

Detailed Description

Structure for MCAN configuration parameters.

Data Fields

uint32_t monEnable
 
uint32_t asmEnable
 
uint32_t tsPrescalar
 
uint32_t tsSelect
 
uint32_t timeoutSelect
 
uint32_t timeoutPreload
 
uint32_t timeoutCntEnable
 
MCAN_GlobalFiltConfig filterConfig
 

Field Documentation

◆ monEnable

uint32_t MCAN_ConfigParams::monEnable

Bus Monitoring Mode 0 = Bus Monitoring Mode is disabled 1 = Bus Monitoring Mode is enabled

◆ asmEnable

uint32_t MCAN_ConfigParams::asmEnable

Restricted Operation Mode 0 = Normal CAN operation 1 = Restricted Operation Mode active This mode should not be combined with test modes.

◆ tsPrescalar

uint32_t MCAN_ConfigParams::tsPrescalar

Timestamp Counter Prescaler. Range:[0x0-0xF]

◆ tsSelect

uint32_t MCAN_ConfigParams::tsSelect

Timestamp source selection. 00= Timestamp counter value always 0x0000 01= Timestamp counter value incremented according to tsPrescalar 10= External timestamp counter value used 11= Same as “00”

◆ timeoutSelect

uint32_t MCAN_ConfigParams::timeoutSelect

Time-out counter source select. Refer enum MCAN_TimeOutSelect.

◆ timeoutPreload

uint32_t MCAN_ConfigParams::timeoutPreload

Start value of the Timeout Counter (down-counter). The Timeout Counter is decremented in multiples of CAN bit times [1-16] depending on the configuration of the tsPrescalar. Range:[0x0-0xFFFF]

◆ timeoutCntEnable

uint32_t MCAN_ConfigParams::timeoutCntEnable

Time-out Counter Enable 0 = Time-out Counter is disabled 1 = Time-out Counter is enabled

◆ filterConfig

MCAN_GlobalFiltConfig MCAN_ConfigParams::filterConfig

Global Filter Configuration parameters. Refer struct MCAN_GlobalFiltConfig.