AM62Px MCU+ SDK  09.02.00
Dss_DctrlSyncLostCbParams Struct Reference

Detailed Description

Structure containing Sync Lost callback parameters. This structure is used as an argument to IOCTL_DSS_DCTRL_REGISTER_SYNCLOST_CB.

Data Fields

uint32_t vpId
 
Dss_DctrlSyncLostCbFxn syncLostCbFxn
 
void * appData
 

Field Documentation

◆ vpId

uint32_t Dss_DctrlSyncLostCbParams::vpId

Video Port Id. See CSL_DssVpId for values

◆ syncLostCbFxn

Dss_DctrlSyncLostCbFxn Dss_DctrlSyncLostCbParams::syncLostCbFxn

Sync lost callback function

◆ appData

void* Dss_DctrlSyncLostCbParams::appData

Private data of application