AM62Px MCU+ SDK  09.02.00
sciclient_soc_priv.h File Reference

Introduction

Private AM62Px specific SOC file.

Go to the source code of this file.

Macros

#define TISCI_HOST_ID_DEVICE_MANAGER   (TISCI_HOST_ID_WKUP_0_R5_0)
 
Sciclient load firmware ROM Thread Ids.

#define SCICLIENT_ROM_R5_TX_NORMAL_THREAD   (1U)
 
#define SCICLIENT_ROM_R5_RX_NORMAL_THREAD   (0U)
 

Macro Definition Documentation

◆ TISCI_HOST_ID_DEVICE_MANAGER

#define TISCI_HOST_ID_DEVICE_MANAGER   (TISCI_HOST_ID_WKUP_0_R5_0)

◆ SCICLIENT_ROM_R5_TX_NORMAL_THREAD

#define SCICLIENT_ROM_R5_TX_NORMAL_THREAD   (1U)

Thread ID's for each message type, R5 Out Bound Normal Priority

◆ SCICLIENT_ROM_R5_RX_NORMAL_THREAD

#define SCICLIENT_ROM_R5_RX_NORMAL_THREAD   (0U)

Thread ID's for each message type, R5 In Bound Normal Priority