AM62Px MCU+ SDK  09.02.00

Introduction

DSS top level hardware interface file. This can be used across sub components of DSS.

Go to the source code of this file.

Data Structures

struct  CSL_DssCscCoeff
 Structure containing coefficients for Color Space Conversion. More...
 
struct  CSL_DssSafetyChkCfg
 Configuration for doing safety checks. More...
 

Macros

#define CSL_DSS_NUM_LUT_ENTRIES   ((uint32_t) 256U)
 Number of entries for CLUT/Gamma Correction. More...
 
#define CSL_DSS_MODULE_INVALID   ((uint32_t) 0xFFU)
 Invalid Module Id for DSS modules. More...
 
DSS Video Pipeline Type

To distinguish between VID (with scaler) and VIDL (without scaler)

#define CSL_DSS_VID_PIPE_TYPE_VID   ((uint32_t) 0x0)
 Video Pipe is of type VID. More...
 
#define CSL_DSS_VID_PIPE_TYPE_VIDL   ((uint32_t) 0x1)
 Video Pipe is of type VIDL. More...
 
DSS Common Region Id

Id for different Common Regions

#define CSL_DSS_COMM_REG_ID_0   ((uint32_t) 0x0U)
 Common Region 0. More...
 
#define CSL_DSS_COMM_REG_ID_1   ((uint32_t) 0x1U)
 Common Region 1. More...
 
#define CSL_DSS_COMM_REG_ID_MAX   ((uint32_t) 0x2U)
 Common Region Max Id. More...
 
DSS Video Pipeline Id

Id for different Video Pipelines

#define CSL_DSS_VID_PIPE_ID_VID1   ((uint32_t) 0x0U)
 Video Pipeline 1. More...
 
#define CSL_DSS_VID_PIPE_ID_VIDL1   ((uint32_t) 0x1U)
 Video Lite Pipeline 1. More...
 
#define CSL_DSS_VID_PIPE_ID_MAX   ((uint32_t) 0x2U)
 Video Pipeline Max Id. More...
 
#define CSL_DSS_VID_PIPE_ID_INVALID   ((uint32_t) 0xFFU)
 Video Pipeline invalid. More...
 
DSS Overlay Id

Id for DSS Overlays

#define CSL_DSS_OVERLAY_ID_1   ((uint32_t) 0x0U)
 Overlay 1. More...
 
#define CSL_DSS_OVERLAY_ID_2   ((uint32_t) 0x1U)
 Overlay 2. More...
 
#define CSL_DSS_OVERLAY_ID_MAX   ((uint32_t) 0x2U)
 Overlay Max Id. More...
 
DSS Video Port Id

Id for DSS Video Ports

#define CSL_DSS_VP_ID_1   ((uint32_t) 0x0U)
 Video Port 1. More...
 
#define CSL_DSS_VP_ID_2   ((uint32_t) 0x1U)
 Video Port 2. More...
 
#define CSL_DSS_VP_ID_MAX   ((uint32_t) 0x2U)
 Video Port Max Id. More...
 
DSS Video Port Id Mask

Mask for DSS Video Ports

#define CSL_DSS_VP_ID_1_MASK   ((uint32_t) 0x1U)
 Video Port 1. More...
 
#define CSL_DSS_VP_ID_2_MASK   ((uint32_t) 0x2U)
 Video Port 2. More...
 
DSS CSC Range

DSS Color Space Conversion range setting

#define CSL_DSS_CSC_RANGE_LIMITED   ((uint32_t) 0x0U)
 Limited range selected. More...
 
#define CSL_DSS_CSC_RANGE_FULL   ((uint32_t) 0x1U)
 Full range selected. More...
 
#define CSL_DSS_CSC_RANGE_CUSTOM   ((uint32_t) 0x2U)
 Custom range selected. More...
 
DSS Safety Check Mode

Mode of operation of the safety check module

#define CSL_DSS_SAFETY_CHK_FRAME_FREEZE_DETECT    ((uint32_t) CSL_DSS_VID_SAFETY_ATTRIBUTES_CAPTUREMODE_VAL_FRAMEFREEZE)
 Frame freeze detect enabled. More...
 
#define CSL_DSS_SAFETY_CHK_DATA_INTEGRITY    ((uint32_t) CSL_DSS_VID_SAFETY_ATTRIBUTES_CAPTUREMODE_VAL_DATACHECK)
 Data correctness check enabled. More...
 
DSS Safety Check Frame Skip

Indicates which frames to be skipped while doing safety check

#define CSL_DSS_SAFETY_CHK_FRAME_SKIP_NO    ((uint32_t) CSL_DSS_VID_SAFETY_ATTRIBUTES_FRAMESKIP_VAL_DISABLE)
 No frames are skipped. More...
 
#define CSL_DSS_SAFETY_CHK_FRAME_SKIP_EVEN    ((uint32_t) CSL_DSS_VID_SAFETY_ATTRIBUTES_FRAMESKIP_VAL_EVEN)
 Even Frames are skipped starting from second frame after enable. More...
 
#define CSL_DSS_SAFETY_CHK_FRAME_SKIP_ODD    ((uint32_t) CSL_DSS_VID_SAFETY_ATTRIBUTES_FRAMESKIP_VAL_ODD)
 Odd Frames are skipped starting from first frame after enable. More...
 

Functions

static void CSL_dssCscCoeffInit (CSL_DssCscCoeff *cscCoeff)
 CSL_DssCscCoeff structure init function. More...
 
static void CSL_dssSafetyChkCfgInit (CSL_DssSafetyChkCfg *safetyCfg)
 CSL_DssSafetyChkCfg structure init function. More...