AM62Px MCU+ SDK  09.01.00

Detailed Description

This file contains:

    WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!

System Firmware

TISCI Data structures and macros for processor boot messages

Request for physical processor control request

Provides a means for either the "recovery master" host or another host in the permitted access list to request for a physical processor control.

Parameters
hdrGeneric TISCI message header.
processor_idSpecifies a Processor ID. See the SoC Family Specific Documentation Chapter of the TISCI User Guide for accepted values.

Data Fields

struct tisci_header hdr
 
uint8_t processor_id
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_proc_request_req::hdr

◆ processor_id

uint8_t tisci_msg_proc_request_req::processor_id