AM62Px MCU+ SDK  09.01.00

Detailed Description

Response to handover of control of a processor to another host if permitted.

Although this message is essentially empty and contains only a header a full data structure is created for consistency in implementation.

Parameters
hdrGeneric TISCI message header.

ACK Response: The host had control over the processor and is confirmed to be released to "free pool".

NAK Response: The processor access is not permitted.

Data Fields

struct tisci_header hdr
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_proc_handover_resp::hdr