AM62Px MCU+ SDK  09.01.00

Detailed Description

RM tisci_boardcfg resource assignment configuration.

Parameters
subhdrMagic and size for integrity check.
resasg_entries_sizeSize of resasg_entries array in bytes
resasg_entriesArray of tisci_boardcfg_rm_resasg_entry containing resource range assignments to hosts.

Data Fields

struct tisci_boardcfg_substructure_rm_header subhdr
 
uint16_t resasg_entries_size
 
uint16_t reserved
 

Field Documentation

◆ subhdr

struct tisci_boardcfg_substructure_rm_header tisci_boardcfg_rm_resasg::subhdr

◆ resasg_entries_size

uint16_t tisci_boardcfg_rm_resasg::resasg_entries_size

◆ reserved

uint16_t tisci_boardcfg_rm_resasg::reserved