AM62Px MCU+ SDK  09.01.00

Detailed Description

Cache configuration so that MSMC can be used for main secure proxy backing memory and ring memory.

Parameters
subhdrMagic and size for integrity check.
msmc_cache_sizeFraction of msmc to be cache in /32 units. Rounds up. Since current msmc support /8 allocation this means that 1/32 rounds up to 1/8.

Data Fields

struct tisci_boardcfg_substructure_header subhdr
 
uint8_t msmc_cache_size
 

Field Documentation

◆ subhdr

struct tisci_boardcfg_substructure_header tisci_boardcfg_msmc::subhdr

◆ msmc_cache_size

uint8_t tisci_boardcfg_msmc::msmc_cache_size